Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSA 22016VA CP
Material | Metal | Model | 90°-elbow | For Ex-zone Dust | None |
---|---|---|---|---|---|
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP69K |
Halogen Free | Yes | Material Quality | Stainless steel V2A | Nominal Thread Size Metric/PG | 20 |
Operating Temperature Min./Max.(°C) | -40 to 85 | Pitch Thread | 2 | Thread Type | Metric |
Thread Length(mm) | 6.5 | Suitable for Cable Diameter (Min-Max)(mm) | 7 to 9 | Surface Protection | Other |
This page is CLEAN Plus Hygienic Elbow and TRI CLEAN Plus Hygienic Elbow, part number ZSA 22016VA CP.
You can find the detail information about specifications and dimensions on part number ZSA 22016VA CP.