Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GK 65X 30 S |
GK 65X 30 S UL |
GK 65X 30 V2A |
GK 65X 30 V2A UL |
GK 65X 30 V4A |
GK 65X 30 V4A UL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Color | Surface Protection | UL | |
---|---|---|---|---|---|---|---|---|
26.77 € | 1 | 97 Days | Other | Zinc | Galvanic/electrolytic zinc plated | UL-version optional | ||
32.74 € | 1 | 97 Days | Other | Zinc | Galvanic/electrolytic zinc plated | UL-certified | ||
46.16 € | 1 | 97 Days | Stainless steel 304 (1.4301) | Stainless steel | - | UL-version optional | ||
51.93 € | 1 | 97 Days | Stainless steel 304 (1.4301) | Stainless steel | - | UL-certified | ||
62.14 € | 1 | 97 Days | Stainless steel 316 (1.4401) | Stainless steel | - | UL-version optional | ||
67.91 € | 1 | 97 Days | Stainless steel 316 (1.4401) | Stainless steel | - | UL-certified |
Loading...
Width(mm) | 65 | Height(mm) | 30 | Overall Length(mm) | 2004 |
---|---|---|---|---|---|
Model | Without connector | Profile Shape | U-shape | Wire Diameter | 4 |
Screwless Connector | No | Integrated Partition | None | Wide Span Model | Yes |
Suitable for Circuit Integrity | No | Load Test Type According to IEC 61537 | Type II | Span Between Supports According to IEC 61537 | 3000 |
Configure
Basic Attributes
Material Quality
Color
Surface Protection
UL
Filter by standard shipping days
Optional Attributes