Wire-tray Trunking, Flat, GK F

Wire-tray Trunking, Flat, GK F
Wire-tray Trunking flat, for open cable routing of a small number of cables, sturdy and low-burr made of 3 or 4 mm metal wire, high load capacity, easy to pre-assemble using shears and connectors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GK F 70 V2A
GK F 70 V4A
GK F 100 S
GK F 100 V2A
GK F 100 V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Overall Length
(mm)
Material Quality Color Wire Diameter Surface Protection

28.61 €

1 97 Days 722003Stainless steel 304 (1.4301)Stainless steel3-

35.64 €

1 97 Days 722003Stainless steel 316 (1.4401)Stainless steel3-

25.21 €

1 97 Days 972004OtherZinc4Galvanic/electrolytic zinc plated

42.67 €

1 97 Days 972004Stainless steel 304 (1.4301)Stainless steel4-

55.59 €

1 97 Days 972004Stainless steel 316 (1.4401)Stainless steel4-

Loading...

  1. 1

Basic information

Model Without connector Profile Shape I-shape Screwless Connector No
Integrated Partition None Wide Span Model Yes Suitable for Circuit Integrity No
Load Test Type According to IEC 61537 Type II Span Between Supports According to IEC 61537 3000

Tech Support