Wire-tray Trunking, L-shaped, 4 mm Metal Wire

Wire-tray Trunking, L-shaped, 4 mm Metal Wire
Wire-tray Trunking L-shaped, for open cable routing of a small number of cables, sturdy and low-burr made of 4 mm metal wire, high load capacity, easy to pre-assemble using shears and connectors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GK L 30X 50 S
GK L 30X 50 S UL
GK L 30X 50 V2A
GK L 30X 50 V2A UL
GK L 30X 50 V4A
GK L 30X 50 V4A UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Quality Color Surface Protection

26.19 €

1 97 Days 2004OtherZincGalvanic/electrolytic zinc plated

32.16 €

1 97 Days 2003OtherZincGalvanic/electrolytic zinc plated

53.26 €

1 97 Days 2004Stainless steel 304 (1.4301)Stainless steel-

77.09 €

1 97 Days 2003Stainless steel 304 (1.4301)Stainless steel-

71.31 €

1 97 Days 2004Stainless steel 316 (1.4401)Stainless steel-

77.09 €

1 97 Days 2003Stainless steel 316 (1.4401)Stainless steel-

Loading...

  1. 1

Basic information

Width(mm) 30 Height(mm) 50 Model Without connector
Profile Shape L-shape Wire Diameter 4 Screwless Connector No
Integrated Partition None Wide Span Model Yes Suitable for Circuit Integrity No
Load Test Type According to IEC 61537 Type II Span Between Supports According to IEC 61537 3000

Tech Support