Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Overall Length (mm) | Color | Wire Diameter | Surface Protection | Useful Cross Section | UL | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.54 € | 1 | 97 Days | 53 | 46 | 2506 | Zinc | 4 | Hot-dip galvanized | 1406 | UL-version optional | Steel hot-dip galv. | ||
30.24 € | 1 | 97 Days | 53 | 46 | 2506 | Zinc | 4 | Galvanic/electrolytic zinc plated | 1406 | UL-version optional | - | ||
36.21 € | 1 | 97 Days | 53 | 46 | 2506 | Zinc | 4 | Galvanic/electrolytic zinc plated | 1406 | UL-certified | - | ||
58.70 € | 1 | 97 Days | 53 | 46 | 2506 | Stainless steel | 4 | - | 1406 | UL-version optional | AISI 304L | ||
64.47 € | 1 | 97 Days | 53 | 46 | 2506 | Stainless steel | 4 | - | 1406 | UL-certified | AISI 304L | ||
102.96 € | 1 | 97 Days | 53 | 46 | 2506 | Stainless steel | 4 | - | 1406 | UL-version optional | AISI 316L | ||
108.73 € | 1 | 97 Days | 53 | 46 | 2506 | Stainless steel | 4 | - | 1406 | UL-certified | AISI 316L | ||
36.84 € | 1 | 97 Days | 62 | 60 | 2506 | Zinc | 4 | Hot-dip galvanized | 2392 | UL-version optional | Steel hot-dip galv. | ||
27.84 € | 1 | 97 Days | 62 | 60 | 2506 | Zinc | 4 | Galvanic/electrolytic zinc plated | 2392 | UL-version optional | Steel zinc plated | ||
33.81 € | 1 | 97 Days | 62 | 60 | 2506 | Zinc | 4 | Galvanic/electrolytic zinc plated | 2392 | UL-certified | Steel zinc plated | ||
62.79 € | 1 | 97 Days | 62 | 60 | 2506 | Stainless steel | 4 | - | 2392 | UL-version optional | AISI 304L | ||
68.56 € | 1 | 97 Days | 62 | 60 | 2506 | Stainless steel | 4 | - | 2392 | UL-certified | AISI 304L | ||
98.30 € | 1 | 97 Days | 62 | 60 | 2506 | Stainless steel | 4 | - | 2392 | UL-version optional | AISI 316L | ||
104.07 € | 1 | 97 Days | 62 | 60 | 2506 | Stainless steel | 4 | - | 2392 | UL-certified | AISI 316L | ||
36.84 € | 1 | 97 Days | 75 | 60 | 2506 | Zinc | 4 | Hot-dip galvanized | 2750 | UL-version optional | Steel hot-dip galv | ||
27.84 € | 1 | 97 Days | 75 | 60 | 2506 | Zinc | 4 | Galvanic/electrolytic zinc plated | 2750 | UL-version optional | Steel zinc plated | ||
62.79 € | 1 | 97 Days | 75 | 60 | 2506 | Stainless steel | 4 | - | 2750 | UL-version optional | AISI 304L | ||
98.30 € | 1 | 97 Days | 75 | 60 | 2506 | Stainless steel | 4 | - | 2750 | UL-version optional | AISI 316L | ||
43.20 € | 1 | 97 Days | 75 | 60 | 2507 | Zinc | 5 | Hot-dip galvanized | 2750 | UL-version optional | Steel hot-dip galv. | ||
34.96 € | 1 | 97 Days | 75 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 2750 | UL-version optional | Steel zinc plated | ||
92.99 € | 1 | 97 Days | 75 | 60 | 2507 | Stainless steel | 5 | - | 2750 | UL-version optional | AISI 304L | ||
125.66 € | 1 | 97 Days | 75 | 60 | 2507 | Stainless steel | 5 | - | 2750 | UL-version optional | AISI 316L | ||
45.76 € | 1 | 97 Days | 120 | 60 | 2507 | Zinc | 5 | Hot-dip galvanized | 5000 | UL-version optional | Steel hot-dip galv. | ||
31.21 € | 1 | 97 Days | 120 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 5000 | UL-version optional | Steel zinc plated | ||
37.19 € | 1 | 97 Days | 120 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 5000 | UL-certified | Steel zinc plated | ||
103.37 € | 1 | 97 Days | 120 | 60 | 2507 | Stainless steel | 5 | - | 5000 | UL-version optional | AISI 304L | ||
109.14 € | 1 | 97 Days | 120 | 60 | 2507 | Stainless steel | 5 | - | 5000 | UL-certified | AISI 304L | ||
128.87 € | 1 | 97 Days | 120 | 60 | 2507 | Stainless steel | 5 | - | 5000 | UL-version optional | AISI 316L | ||
134.64 € | 1 | 97 Days | 120 | 60 | 2507 | Stainless steel | 5 | - | 5000 | UL-certified | AISI 316L | ||
51.21 € | 1 | 97 Days | 150 | 60 | 2507 | Zinc | 5 | Hot-dip galvanized | 6500 | UL-version optional | Steel hot-dip galv. | ||
39.56 € | 1 | 97 Days | 150 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 6500 | UL-version optional | Steel zinc plated | ||
109.93 € | 1 | 97 Days | 150 | 60 | 2507 | Stainless steel | 5 | - | 6500 | UL-version optional | AISI 304L | ||
146.54 € | 1 | 97 Days | 150 | 60 | 2507 | Stainless steel | 5 | - | 6500 | UL-version optional | AISI 316L | ||
56.50 € | 1 | 97 Days | 220 | 60 | 2507 | Zinc | 5 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
42.17 € | 1 | 97 Days | 220 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
43.94 € | 1 | 97 Days | 220 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
133.79 € | 1 | 97 Days | 220 | 60 | 2507 | Stainless steel | 5 | - | - | UL-version optional | AISI 304L | ||
139.56 € | 1 | 97 Days | 220 | 60 | 2507 | Stainless steel | 5 | - | - | UL-certified | AISI 304L | ||
171.51 € | 1 | 97 Days | 220 | 60 | 2507 | Stainless steel | 5 | - | - | UL-version optional | AISI 316L | ||
177.29 € | 1 | 97 Days | 220 | 60 | 2507 | Stainless steel | 5 | - | - | UL-certified | AISI 316L | ||
65.84 € | 1 | 97 Days | 320 | 60 | 2507 | Zinc | 5 | Hot-dip galvanized | 15000 | UL-version optional | Steel hot-dip galv. | ||
53.59 € | 1 | 97 Days | 320 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 15000 | UL-version optional | Steel zinc plated | ||
59.56 € | 1 | 97 Days | 320 | 60 | 2507 | Zinc | 5 | Galvanic/electrolytic zinc plated | 15000 | UL-certified | Steel zinc plated | ||
166.01 € | 1 | 97 Days | 320 | 60 | 2507 | Stainless steel | 5 | - | 15000 | UL-version optional | AISI 304L | ||
171.79 € | 1 | 97 Days | 320 | 60 | 2507 | Stainless steel | 5 | - | 15000 | UL-certified | AISI 304L | ||
204.16 € | 1 | 97 Days | 320 | 60 | 2507 | Stainless steel | 5 | - | 15000 | UL-version optional | AISI 316L | ||
209.93 € | 1 | 97 Days | 320 | 60 | 2507 | Stainless steel | 5 | - | 15000 | UL-certified | AISI 316L | ||
81.49 € | 1 | 97 Days | 420 | 60 | 2507 | Zinc | 6 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
62.69 € | 1 | 97 Days | 420 | 60 | 2507 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
68.64 € | 1 | 97 Days | 420 | 60 | 2507 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
254.61 € | 1 | 97 Days | 420 | 60 | 2507 | Stainless steel | 6 | - | - | UL-version optional | AISI 304L | ||
260.39 € | 1 | 97 Days | 420 | 60 | 2507 | Stainless steel | 6 | - | - | UL-certified | AISI 304L | ||
278.01 € | 1 | 97 Days | 420 | 60 | 2507 | Stainless steel | 6 | - | - | UL-version optional | AISI 316L | ||
283.79 € | 1 | 97 Days | 420 | 60 | 2507 | Stainless steel | 6 | - | - | UL-certified | AISI 316L | ||
125.06 € | 1 | 97 Days | 520 | 60 | 2507 | Zinc | 6 | Hot-dip galvanized | 25000 | UL-version optional | Steel hot-dip galv. | ||
103.27 € | 1 | 97 Days | 520 | 60 | 2507 | Zinc | 6 | Galvanic/electrolytic zinc plated | 25000 | UL-version optional | Steel zinc plated | ||
306.17 € | 1 | 97 Days | 520 | 60 | 2507 | Stainless steel | 6 | - | 25000 | UL-version optional | AISI 304L | ||
372.93 € | 1 | 97 Days | 520 | 60 | 2507 | Stainless steel | 6 | - | 25000 | UL-version optional | AISI 316L |
Loading...
Model | Without connector | Profile Shape | U-shape | Screwless Connector | No |
---|---|---|---|---|---|
Integrated Partition | None | Wide Span Model | Yes | Suitable for Circuit Integrity | No |
Load Test Type According to IEC 61537 | Type II | Span Between Supports According to IEC 61537 | 3000 |
Configure
Basic Attributes
Width(mm)
Height(mm)
Overall Length(mm)
Color
Wire Diameter
Surface Protection
Useful Cross Section
UL
Material
Filter by standard shipping days
Optional Attributes