Wire-tray Trunking, U-shaped, Height 30 mm

Wire-tray Trunking, U-shaped, Height 30 mm
Wire-tray Trunking U-shaped height 30 mm, very sturdy, made of 5 mm and 6 mm metal wires, for open cable routing, easy to pre-assemble using bolt cutter and connectors 60x30x2507 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKX 60X 30 S
GKX 60X 30 V2A
GKX 60X 30 V4A
GKX 120X 30 S
GKX 120X 30 V2A
GKX 120X 30 V4A
GKX 220X 30 S
GKX 220X 30 V2A
GKX 220X 30 V4A
GKX 320X 30 S
GKX 320X 30 V2A
GKX 320X 30 V4A
GKX 420X 30 S
GKX 420X 30 V2A
GKX 420X 30 V4A
GKX 520X 30 S
GKX 520X 30 V2A
GKX 520X 30 V4A
GKX 620X 30 S
GKX 620X 30 V2A
GKX 620X 30 V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Color Wire Diameter Surface Protection Useful Cross Section Material

27.84 €

1 97 Days 60Zinc4Galvanic/electrolytic zinc plated968Steel zinc plated

62.01 €

1 97 Days 60Stainless steel4-968AISI 304L

95.13 €

1 97 Days 60Stainless steel4-968AISI 316L

31.21 €

1 97 Days 120Zinc5Galvanic/electrolytic zinc plated2000Steel zinc plated

93.79 €

1 97 Days 120Stainless steel5-2000AISI 304L

114.96 €

1 97 Days 120Stainless steel5-2000AISI 316L

37.97 €

1 97 Days 220Zinc5Galvanic/electrolytic zinc plated4000Steel zinc plated

97.27 €

1 97 Days 220Stainless steel5-4000AISI 304L

142.77 €

1 97 Days 220Stainless steel5-4000AISI 316L

53.59 €

1 97 Days 320Zinc5Galvanic/electrolytic zinc plated6000Steel zinc plated

138.19 €

1 97 Days 320Stainless steel5-6000AISI 304L

204.29 €

1 97 Days 320Stainless steel5-6000AISI 316L

62.69 €

1 97 Days 420Zinc6Galvanic/electrolytic zinc plated8000Steel zinc plated

184.24 €

1 97 Days 420Stainless steel6-8000AISI 304L

257.94 €

1 97 Days 420Stainless steel6-8000AISI 316L

103.27 €

1 97 Days 520Zinc6Galvanic/electrolytic zinc plated-Steel zinc plated

233.30 €

1 97 Days 520Stainless steel6--AISI 304L

322.84 €

1 97 Days 520Stainless steel6--AISI 316L

128.97 €

1 97 Days 620Zinc6Galvanic/electrolytic zinc plated11362Steel zinc plated

281.16 €

1 97 Days 620Stainless steel6-11362AISI 304L

380.89 €

1 97 Days 620Stainless steel6-11362AISI 316L

Loading...

  1. 1

Basic information

Height(mm) 30 Overall Length(mm) 2507 Model Without connector
Material Quality Other Profile Shape U-shape Screwless Connector No
Integrated Partition None Wide Span Model Yes Suitable for Circuit Integrity No
Load Test Type According to IEC 61537 Type II Span Between Supports According to IEC 61537 3000

Tech Support