Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Color | Wire Diameter | Surface Protection | Useful Cross Section | UL | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
68.23 € | 1 | 97 Days | 120 | Zinc | 5 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
48.91 € | 1 | 97 Days | 120 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
54.89 € | 1 | 97 Days | 120 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
115.54 € | 1 | 97 Days | 120 | Stainless steel | 5 | - | - | UL-version optional | AISI 304L | ||
121.31 € | 1 | 97 Days | 120 | Stainless steel | 5 | - | - | UL-certified | AISI 304L | ||
190.56 € | 1 | 97 Days | 120 | Stainless steel | 5 | - | - | UL-version optional | AISI 316L | ||
196.33 € | 1 | 97 Days | 120 | Stainless steel | 5 | - | - | UL-certified | AISI 316L | ||
75.39 € | 1 | 97 Days | 150 | Zinc | 5 | Hot-dip galvanized | 13000 | UL-version optional | Steel hot-dip galv. | ||
65.40 € | 1 | 97 Days | 150 | Zinc | 5 | Galvanic/electrolytic zinc plated | 13000 | UL-version optional | Steel zinc plated | ||
139.31 € | 1 | 97 Days | 150 | Stainless steel | 5 | - | 13000 | UL-version optional | AISI 304L | ||
83.70 € | 1 | 97 Days | 220 | Zinc | 5 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
67.47 € | 1 | 97 Days | 220 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
65.50 € | 1 | 97 Days | 220 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
178.63 € | 1 | 97 Days | 220 | Stainless steel | 5 | - | - | UL-version optional | AISI 304L | ||
184.40 € | 1 | 97 Days | 220 | Stainless steel | 5 | - | - | UL-certified | AISI 304L | ||
204.70 € | 1 | 97 Days | 220 | Stainless steel | 5 | - | - | UL-version optional | AISI 316L | ||
210.47 € | 1 | 97 Days | 220 | Stainless steel | 5 | - | - | UL-certified | AISI 316L | ||
103.54 € | 1 | 97 Days | 320 | Zinc | 5 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
73.86 € | 1 | 97 Days | 320 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
79.83 € | 1 | 97 Days | 320 | Zinc | 5 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
210.74 € | 1 | 97 Days | 320 | Stainless steel | 5 | - | - | UL-version optional | AISI 304L | ||
216.51 € | 1 | 97 Days | 320 | Stainless steel | 5 | - | - | UL-certified | AISI 304L | ||
296.87 € | 1 | 97 Days | 320 | Stainless steel | 5 | - | - | UL-version optional | AISI 316L | ||
302.64 € | 1 | 97 Days | 320 | Stainless steel | 5 | - | - | UL-certified | AISI 316L | ||
137.20 € | 1 | 97 Days | 420 | Zinc | 6 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
94.54 € | 1 | 97 Days | 420 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
100.51 € | 1 | 97 Days | 420 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
300.44 € | 1 | 97 Days | 420 | Stainless steel | 6 | - | - | UL-version optional | AISI 304L | ||
306.21 € | 1 | 97 Days | 420 | Stainless steel | 6 | - | - | UL-certified | AISI 304L | ||
452.87 € | 1 | 97 Days | 420 | Stainless steel | 6 | - | - | UL-version optional | AISI 316L | ||
458.64 € | 1 | 97 Days | 420 | Stainless steel | 6 | - | - | UL-certified | AISI 316L | ||
159.43 € | 1 | 97 Days | 520 | Zinc | 6 | Hot-dip galvanized | - | UL-version optional | Steel hot-dip galv. | ||
105.43 € | 1 | 97 Days | 520 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-version optional | Steel zinc plated | ||
111.30 € | 1 | 97 Days | 520 | Zinc | 6 | Galvanic/electrolytic zinc plated | - | UL-certified | Steel zinc plated | ||
370.63 € | 1 | 97 Days | 520 | Stainless steel | 6 | - | - | UL-version optional | AISI 304L | ||
376.40 € | 1 | 97 Days | 520 | Stainless steel | 6 | - | - | UL-certified | AISI 304L | ||
505.17 € | 1 | 97 Days | 520 | Stainless steel | 6 | - | - | UL-version optional | AISI 316L | ||
509.76 € | 1 | 97 Days | 520 | Stainless steel | 6 | - | - | UL-certified | AISI 316L | ||
178.39 € | 1 | 97 Days | 620 | Zinc | 6 | Hot-dip galvanized | 59202 | UL-version optional | Steel hot-dip galv. | ||
133.16 € | 1 | 97 Days | 620 | Zinc | 6 | Galvanic/electrolytic zinc plated | 59202 | UL-version optional | Steel zinc plated | ||
139.11 € | 1 | 97 Days | 620 | Zinc | 6 | Galvanic/electrolytic zinc plated | 59202 | UL-certified | Steel zinc plated | ||
423.59 € | 1 | 97 Days | 620 | Stainless steel | 6 | - | 59202 | UL-version optional | AISI 304L | ||
429.36 € | 1 | 97 Days | 620 | Stainless steel | 6 | - | 59202 | UL-certified | AISI 304L | ||
567.90 € | 1 | 97 Days | 620 | Stainless steel | 6 | - | 59202 | UL-version optional | AISI 316L | ||
573.67 € | 1 | 97 Days | 620 | Stainless steel | 6 | - | 59202 | UL-certified | AISI 316L |
Loading...
Height(mm) | 110 | Overall Length(mm) | 2507 | Model | Without connector |
---|---|---|---|---|---|
Profile Shape | U-shape | Screwless Connector | No | Integrated Partition | None |
Wide Span Model | Yes | Suitable for Circuit Integrity | No | Load Test Type According to IEC 61537 | Type II |
Span Between Supports According to IEC 61537 | 3000 |
Configure
Basic Attributes
Width(mm)
Color
Wire Diameter
Surface Protection
Useful Cross Section
UL
Material
Filter by standard shipping days
Optional Attributes