Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GKX C 68X 70 F |
GKX C 68X 70 S |
GKX C 68X 70 V4A |
GKX C 120X 80 F |
GKX C 120X 80 S |
GKX C 120X 80 V4A |
GKX C 220X120 F |
GKX C 220X120 S |
GKX C 220X120 V4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Color | Surface Protection | Useful Cross Section | |
---|---|---|---|---|---|---|---|---|---|
54.84 € | 1 | 97 Days | 70 | 68 | Zinc | Hot-dip galvanized | 2808 | ||
53.70 € | 1 | 97 Days | 70 | 68 | Zinc | Galvanic/electrolytic zinc plated | 2808 | ||
100.01 € | 1 | 97 Days | 70 | 68 | Stainless steel | - | 2808 | ||
68.26 € | 1 | 97 Days | 120 | 80 | Zinc | Hot-dip galvanized | 7000 | ||
59.31 € | 1 | 97 Days | 120 | 80 | Zinc | Galvanic/electrolytic zinc plated | 7000 | ||
194.57 € | 1 | 97 Days | 120 | 80 | Stainless steel | - | 7000 | ||
103.71 € | 1 | 97 Days | 220 | 120 | Zinc | Hot-dip galvanized | - | ||
71.39 € | 1 | 97 Days | 220 | 120 | Zinc | Galvanic/electrolytic zinc plated | - | ||
326.16 € | 1 | 97 Days | 220 | 120 | Stainless steel | - | - |
Loading...
Overall Length(mm) | 2500 | Model | Without connector | Material Quality | Other |
---|---|---|---|---|---|
Profile Shape | C-shape | Wire Diameter | 5 | Screwless Connector | No |
Integrated Partition | None | Wide Span Model | Yes | Suitable for Circuit Integrity | No |
Load Test Type According to IEC 61537 | Type II | Span Between Supports According to IEC 61537 | 3000 |
Configure