Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GKX F 150 S |
GKX F 150 V2A |
GKX F 150 V4A |
GKX F 200 S |
GKX F 200 V2A |
GKX F 200 V4A |
GKX F 300 S |
GKX F 300 V2A |
GKX F 300 V4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Color | Wire Diameter | Surface Protection | Material | |
---|---|---|---|---|---|---|---|---|---|
23.61 € | 1 | 97 Days | 150 | Zinc | 4 | Galvanic/electrolytic zinc plated | Steel zinc plated | ||
54.50 € | 1 | 97 Days | 150 | Stainless steel | 4 | - | AISI 304L | ||
77.84 € | 1 | 97 Days | 150 | Stainless steel | 4 | - | AISI 316L | ||
30.13 € | 1 | 97 Days | 210 | Zinc | 5 | Galvanic/electrolytic zinc plated | Steel zinc plated | ||
88.64 € | 1 | 97 Days | 210 | Stainless steel | 5 | - | AISI 304L | ||
108.60 € | 1 | 97 Days | 210 | Stainless steel | 5 | - | AISI 316L | ||
38.09 € | 1 | 97 Days | 310 | Zinc | 5 | Galvanic/electrolytic zinc plated | Steel zinc plated | ||
115.91 € | 1 | 97 Days | 310 | Stainless steel | 5 | - | AISI 304L | ||
174.11 € | 1 | 97 Days | 310 | Stainless steel | 5 | - | AISI 316L |
Loading...
Overall Length(mm) | 2507 | Model | Without connector | Profile Shape | I-shape |
---|---|---|---|---|---|
Screwless Connector | No | Integrated Partition | None | Wide Span Model | Yes |
Suitable for Circuit Integrity | No | Load Test Type According to IEC 61537 | Type II | Span Between Supports According to IEC 61537 | 3000 |
Configure