Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GKX G 100X 60 F |
GKX G 100X 60 S |
GKX G 100X 60 V2A |
GKX G 100X 60 V4A |
GKX G 150X120 F |
GKX G 150X120 S |
GKX G 150X120 V2A |
GKX G 150X120 V4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Color | Wire Diameter | Surface Protection | Useful Cross Section | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
69.74 € | 1 | 97 Days | 100 | 61 | Zinc | 4 | Hot-dip galvanized | 2366 | Steel hot-dip galv. | ||
53.00 € | 1 | 97 Days | 100 | 61 | Zinc | 4 | Galvanic/electrolytic zinc plated | 2366 | Steel zinc plated | ||
82.00 € | 1 | 97 Days | 100 | 61 | Stainless steel | 4 | - | 2366 | AISI 304L | ||
133.61 € | 1 | 97 Days | 100 | 61 | Stainless steel | 4 | - | 2366 | AISI 316L | ||
91.56 € | 1 | 97 Days | 150 | 120 | Zinc | 5 | Hot-dip galvanized | 5000 | Steel hot-dip galv. | ||
64.83 € | 1 | 97 Days | 150 | 120 | Zinc | 5 | Galvanic/electrolytic zinc plated | 5000 | Steel zinc plated | ||
156.70 € | 1 | 97 Days | 150 | 120 | Stainless steel | 5 | - | 5000 | AISI 304L | ||
211.77 € | 1 | 97 Days | 150 | 120 | Stainless steel | 5 | - | 5000 | AISI 316L |
Loading...
Overall Length(mm) | 2500 | Model | Without connector | Profile Shape | G-shape |
---|---|---|---|---|---|
Screwless Connector | No | Integrated Partition | None | Wide Span Model | Yes |
Suitable for Circuit Integrity | No | Load Test Type According to IEC 61537 | Type II | Span Between Supports According to IEC 61537 | 3000 |
Configure
Basic Attributes
Width(mm)
Height(mm)
Color
Wire Diameter
Surface Protection
Useful Cross Section
Material
Filter by standard shipping days
Optional Attributes