Industrial-Trunking, Flexible Steel Duct, Galvanized

Industrial-Trunking, Flexible Steel Duct, Galvanized
Industrial-Trunking flexible steel duct, for metal cable trunking, for length- and radius-flexible routing, 15, 6 m roll, low-burr design, connection plates with press-fitted lock nuts, steel, galvanized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS 50/ 50 S
FS 85/ 85 S
FS 115/115 S
FS 170/ 95 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nom. Sizes
(mm)

72.81 €

1 97 Days 50x50

149.39 €

1 97 Days 85x85

216.61 €

1 97 Days 115x115

279.30 €

1 97 Days 170x95

Loading...

  1. 1

Basic information

Material Steel Material Quality Steel zinc plated Color Zinc
Degree of Protection (IP) Other Surface Protection Galvanized

Tech Support