Industrial-Trunking, Cable Trunking Body, K2

Industrial-Trunking, Cable Trunking Body, K2
Industrial-Trunking, metal cable trunking bodies for large cable volumes, with numerous accessory fittings, for horizontal and vertical installation, low-burr component edges, simple and safe cutting with PFLITSCH machines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2 50/ 50
K2 50/ 50 L
K2 50/ 50 L UL
K2 50/ 50 S
K2 50/ 50 S UL
K2 50/ 50 UL
K2 50/ 50 V4A
K2 50/ 50 VAG
K2 50/ 50 VAG UL
K2 75/ 75
K2 75/ 75 AL
K2 75/ 75 L
K2 75/ 75 L UL
K2 75/ 75 S
K2 75/ 75 S UL
K2 75/ 75 UL
K2 75/ 75 V4A
K2 75/ 75 VAG
K2 75/ 75 VAG UL
K2 100/100
K2 100/100 AL
K2 100/100 L
K2 100/100 L UL
K2 100/100 S
K2 100/100 S UL
K2 100/100 UL
K2 100/100 VAG
K2 100/100 VAG UL
K2 150/100
K2 150/100 AL
K2 150/100 L
K2 150/100 L UL
K2 150/100 S
K2 150/100 S UL
K2 150/100 UL
K2 150/100 V4A
K2 150/100 VAG
K2 150/100 VAG UL
K2 200/100
K2 200/100 L
K2 200/100 L UL
K2 200/100 S
K2 200/100 S UL
K2 200/100 UL
K2 200/100 VAG
K2 200/100 VAG UL
K2 300/100
K2 300/100 AL
K2 300/100 S
K2 300/100 S UL
K2 300/100 UL
K2 300/100 V4A 1,​5MM
K2 300/100 VAG
K2 300/100 VAG UL
K2 300/150
K2 300/150 L
K2 300/150 L UL
K2 300/150 S
K2 300/150 S UL
K2 300/150 UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Material Quality Height
(mm)
Width
(mm)
Color Surface Protection RAL-number Impact Strength With Protective Foil Useful Cross Section UL

52.81 €

1 97 Days SteelSteel zinc plated, primed50.850.3GreyContinuously galvanized and coated7035IK09No2356.18UL-version optional

83.26 €

1 97 Days SteelSteel zinc plated, coated50.850.3OtherContinuously galvanized and coated-IK09No2356.18UL-version optional

90.19 €

1 97 Days SteelSteel zinc plated, coated50.850.3OtherContinuously galvanized and coated-IK09No2356.18UL-certified

49.10 €

1 97 Days SteelSteel zinc plated50.850.3ZincContinuously galvanized-IK09No2356.18UL-version optional

56.03 €

1 97 Days SteelSteel zinc plated50.850.3ZincContinuously galvanized-IK09No2356.18UL-certified

59.76 €

1 97 Days SteelSteel zinc plated, primed50.850.3GreyContinuously galvanized and coated7035IK09No2356.18UL-certified

110.36 €

1 97 Days Stainless steelAISI 316L50.850.8Stainless steel--IK09No2356.18-

75.20 €

1 97 Days Stainless steelAISI 304 brushed50.850.8Stainless steelBrushed/grinded-IK09Yes2356.18UL-version optional

81.20 €

1 97 Days Stainless steelAISI 304 brushed50.850.8Stainless steelBrushed/grinded-IK09Yes2356.18UL-certified

64.74 €

1 97 Days SteelSteel zinc plated, primed76.275.7GreyContinuously galvanized and coated7035IK09No5467.68UL-version optional

53.29 €

1 97 Days AluminiumAluminium76.275.7Other--OtherNo5467.68-

103.44 €

1 97 Days SteelSteel zinc plated, coated76.275.7OtherContinuously galvanized and coated-IK09No5467.68UL-version optional

110.39 €

1 97 Days SteelSteel zinc plated, coated76.275.7OtherContinuously galvanized and coated-IK09No5467.68UL-certified

60.23 €

1 97 Days SteelSteel zinc plated76.275.7ZincContinuously galvanized-IK09No5467.68UL-version optional

67.16 €

1 97 Days SteelSteel zinc plated76.275.7ZincContinuously galvanized-IK09No5467.68UL-certified

71.69 €

1 97 Days SteelSteel zinc plated, primed76.275.7GreyContinuously galvanized and coated7035IK09No5467.68UL-certified

153.50 €

1 97 Days Stainless steelAISI 316L76.276.2Stainless steel--IK09No5467.68-

106.10 €

1 97 Days Stainless steelAISI 304 brushed76.276.2Stainless steelBrushed/grinded-IK09Yes5467.68UL-version optional

112.10 €

1 97 Days Stainless steelAISI 304 brushed76.276.2Stainless steelBrushed/grinded-IK09Yes5467.68UL-certified

78.21 €

1 97 Days SteelSteel zinc plated, primed101.6101.1GreyContinuously galvanized and coated7035IK09No9869.5UL-version optional

115.31 €

1 97 Days AluminiumAluminium101.6101.1Other--OtherNo9869.5-

126.07 €

1 97 Days SteelSteel zinc plated, coated101.6101.1OtherContinuously galvanized and coated-IK09No9869.5UL-version optional

133.01 €

1 97 Days SteelSteel zinc plated, coated101.6101.1OtherContinuously galvanized and coated-IK09No9869.5UL-certified

72.06 €

1 97 Days SteelSteel zinc plated101.6101.1ZincContinuously galvanized-IK09No9869.5UL-version optional

79.00 €

1 97 Days SteelSteel zinc plated101.6101.1ZincContinuously galvanized-IK09No9869.5UL-certified

85.16 €

1 97 Days SteelSteel zinc plated, primed101.6101.1GreyContinuously galvanized and coated7035IK09No9869.5UL-certified

143.79 €

1 97 Days Stainless steelAISI 304 brushed101.6101.6Stainless steelBrushed/grinded-IK09Yes9869.5UL-version optional

149.79 €

1 97 Days Stainless steelAISI 304 brushed101.6101.6Stainless steelBrushed/grinded-IK09Yes9869.5UL-certified

104.86 €

1 97 Days SteelSteel zinc plated, primed101.6151.9GreyContinuously galvanized and coated7035IK09No14804.2UL-version optional

126.90 €

1 97 Days AluminiumAluminium101.6151.9Other--OtherNo14804.2-

165.54 €

1 97 Days SteelSteel zinc plated, coated101.6151.9OtherContinuously galvanized and coated-IK09No14804.2UL-version optional

172.49 €

1 97 Days SteelSteel zinc plated, coated101.6151.9OtherContinuously galvanized and coated-IK09No14804.2UL-certified

97.49 €

1 97 Days SteelSteel zinc plated101.6151.9ZincContinuously galvanized-IK09No14804.2UL-version optional

104.41 €

1 97 Days SteelSteel zinc plated101.6151.9ZincContinuously galvanized-IK09No14804.2UL-certified

111.80 €

1 97 Days SteelSteel zinc plated, primed101.6151.9GreyContinuously galvanized and coated7035IK09No14804.2UL-certified

269.97 €

1 97 Days Stainless steelAISI 316L101.6151.9Stainless steel--IK09No14804.2-

220.46 €

1 97 Days Stainless steelAISI 304 brushed101.6151.9Stainless steelBrushed/grinded-IK09Yes14804.2UL-version optional

226.46 €

1 97 Days Stainless steelAISI 304 brushed101.6151.9Stainless steelBrushed/grinded-IK09Yes14804.2UL-certified

160.77 €

1 97 Days SteelSteel zinc plated, primed101.6203.2GreyContinuously galvanized and coated7035IK09No19737.79UL-version optional

273.51 €

1 97 Days SteelSteel zinc plated, coated101.6203.2OtherContinuously galvanized and coated-IK09No19737.79UL-version optional

280.46 €

1 97 Days SteelSteel zinc plated, coated101.6203.2OtherContinuously galvanized and coated-IK09No19737.79UL-certified

158.69 €

1 97 Days SteelSteel zinc plated101.6203.2ZincContinuously galvanized-IK09No19737.79UL-version optional

165.61 €

1 97 Days SteelSteel zinc plated101.6203.2ZincContinuously galvanized-IK09No19737.79UL-certified

167.70 €

1 97 Days SteelSteel zinc plated, primed101.6203.2GreyContinuously galvanized and coated7035IK09No19737.79UL-certified

251.34 €

1 97 Days Stainless steelAISI 304 brushed101.6202.7Stainless steelBrushed/grinded-IK09Yes19737.79UL-version optional

257.34 €

1 97 Days Stainless steelAISI 304 brushed101.6202.7Stainless steelBrushed/grinded-IK09Yes19737.79UL-certified

202.43 €

1 97 Days SteelSteel zinc plated, primed101.6304.8GreyContinuously galvanized and coated7035IK09No29755.85UL-version optional

221.69 €

1 97 Days AluminiumAluminium101.6304.8Other--OtherNo29755.85-

165.97 €

1 97 Days SteelSteel zinc plated101.6304.8ZincContinuously galvanized-IK09No29755.85UL-version optional

194.86 €

1 97 Days SteelSteel zinc plated101.6304.8ZincContinuously galvanized-IK09No29755.85UL-certified

209.36 €

1 97 Days SteelSteel zinc plated, primed101.6304.8GreyContinuously galvanized and coated7035IK09No29755.85UL-certified

590.70 €

1 97 Days Stainless steelAISI 316L101.6304.8Stainless steel--IK09No29755.85-

387.81 €

1 97 Days Stainless steelAISI 304 brushed101.6304.3Stainless steelBrushed/grinded-IK09Yes29755.85UL-version optional

393.81 €

1 97 Days Stainless steelAISI 304 brushed101.6304.3Stainless steelBrushed/grinded-IK09Yes29755.85UL-certified

224.37 €

1 97 Days SteelSteel zinc plated, primed152.4304.8GreyContinuously galvanized and coated7035IK09No45086.99UL-version optional

300.83 €

1 97 Days SteelSteel zinc plated, coated152.4304.8OtherContinuously galvanized and coated-IK09No45086.99UL-version optional

307.77 €

1 97 Days SteelSteel zinc plated, coated152.4304.8OtherContinuously galvanized and coated-IK09No45086.99UL-certified

208.91 €

1 97 Days SteelSteel zinc plated152.4304.8ZincContinuously galvanized-IK09No45086.99UL-version optional

215.86 €

1 97 Days SteelSteel zinc plated152.4304.8ZincContinuously galvanized-IK09No45086.99UL-certified

231.31 €

1 97 Days SteelSteel zinc plated, primed152.4304.8GreyContinuously galvanized and coated7035IK09No45086.99UL-certified

Loading...

Basic information

Length(mm) 2000 Degree of Protection (IP) Other Operating Temperature(°C) -20 to 120
Anti-bacterial Treatment No Transparent No Pre-stamping No
Halogen Free Yes Suitable for Circuit Integrity No Type of Fastening Other
Delivery on Roll No With Cable Fixing Clip No With Duct Connector No

Tech Support