Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material Quality | Height (mm) | Width (mm) | Color | Surface Protection | RAL-number | With Protective Foil | Useful Cross Section | UL | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.53 € | 1 | 97 Days | Steel | Steel zinc plated | 50.8 | 50.3 | Zinc | Continuously galvanized | - | No | 2356.18 | UL-version optional | ||
93.47 € | 1 | 97 Days | Steel | Steel zinc plated | 50.8 | 50.3 | Zinc | Continuously galvanized | - | No | 2356.18 | UL-certified | ||
90.16 € | 1 | 97 Days | Steel | Steel zinc plated | 76.2 | 75.7 | Zinc | Continuously galvanized | - | No | 5467.68 | UL-version optional | ||
97.10 € | 1 | 97 Days | Steel | Steel zinc plated | 76.2 | 75.7 | Zinc | Continuously galvanized | - | No | 5467.68 | UL-certified | ||
90.80 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 101.1 | Zinc | Continuously galvanized | - | No | 9869.5 | UL-version optional | ||
97.74 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 101.1 | Zinc | Continuously galvanized | - | No | 9869.5 | UL-certified | ||
117.71 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 101.6 | 101.1 | Grey | Continuously galvanized and coated | 7035 | No | 9869.5 | UL-version optional | ||
126.60 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 101.6 | 101.1 | Grey | Continuously galvanized and coated | 7035 | No | 9869.5 | UL-certified | ||
130.87 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 151.9 | Zinc | Continuously galvanized | - | No | 14804.2 | UL-version optional | ||
137.80 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 151.9 | Zinc | Continuously galvanized | - | No | 14804.2 | UL-certified | ||
196.39 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 203.2 | Zinc | Continuously galvanized | - | No | 19737.79 | UL-version optional | ||
203.33 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 203.2 | Zinc | Continuously galvanized | - | No | 19737.79 | UL-certified | ||
329.63 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 101.6 | 202.7 | Stainless steel | Brushed/grinded | - | Yes | 19737.79 | UL-version optional | ||
335.63 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 101.6 | 202.7 | Stainless steel | Brushed/grinded | - | Yes | 19737.79 | UL-certified | ||
215.17 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 304.8 | Zinc | Continuously galvanized | - | No | 29755.85 | UL-version optional | ||
239.21 € | 1 | 97 Days | Steel | Steel zinc plated | 152.4 | 304.8 | Zinc | Continuously galvanized | - | No | 45086.99 | UL-version optional | ||
246.14 € | 1 | 97 Days | Steel | Steel zinc plated | 152.4 | 304.8 | Zinc | Continuously galvanized | - | No | 45086.99 | UL-certified | ||
477.09 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 152.4 | 304.3 | Stainless steel | Brushed/grinded | - | Yes | 45086.99 | UL-version optional | ||
483.09 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 152.4 | 304.3 | Stainless steel | Brushed/grinded | - | Yes | 45086.99 | UL-certified | ||
195.67 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 406.4 | Zinc | Continuously galvanized | - | No | 39773.31 | UL-version optional | ||
277.24 € | 1 | 97 Days | Steel | Steel zinc plated | 152.4 | 406.4 | Zinc | Continuously galvanized | - | No | 60266.03 | UL-version optional | ||
212.67 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 508 | Zinc | Continuously galvanized | - | No | 49791.07 | UL-version optional | ||
433.03 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 609.6 | Zinc | Continuously galvanized | - | No | 59103.13 | UL-version optional |
Loading...
Length(mm) | 2000 | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Transparent | No | Pre-stamping | Yes |
Impact Strength | IK09 | Halogen Free | Yes | Suitable for Circuit Integrity | No |
Type of Fastening | Other | Delivery on Roll | No | With Cable Fixing Clip | No |
With Duct Connector | No |
Configure
Basic Attributes
Material
Material Quality
Height(mm)
Width(mm)
Color
Surface Protection
RAL-number
With Protective Foil
Useful Cross Section
UL
Filter by standard shipping days
Optional Attributes