Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2 50/ 50 S VS |
K2 50/ 50 VS |
K2 75/ 75 S VS |
K2 75/ 75 VAG VS |
K2 100/100 S VS |
K2 100/100 VAG VS |
K2 100/100 VS |
K2 150/100 S VS |
K2 200/100 S VS |
K2 200/100 VAG VS |
K2 300/100 S VS |
K2 300/150 S VS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material Quality | Height (mm) | Width (mm) | Color | Surface Protection | RAL-number | With Protective Foil | Useful Cross Section | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.44 € | 1 | 97 Days | Steel | Steel zinc plated | 50.8 | 50.3 | Zinc | Continuously galvanized | - | No | 2356.18 | ||
76.86 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 50.8 | 50.3 | Grey | Continuously galvanized and coated | 7035 | No | 2356.18 | ||
87.64 € | 1 | 97 Days | Steel | Steel zinc plated | 76.2 | 75.7 | Zinc | Continuously galvanized | - | No | 5467.68 | ||
141.56 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 76.2 | 76.2 | Stainless steel | Brushed/grinded | - | Yes | 5467.68 | ||
95.67 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 101.1 | Zinc | Continuously galvanized | - | No | 9869.5 | ||
191.00 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 101.6 | 101.6 | Stainless steel | Brushed/grinded | - | Yes | 9869.5 | ||
101.83 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 101.6 | 101.1 | Grey | Continuously galvanized and coated | 7035 | No | 9869.5 | ||
145.76 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 151.9 | Zinc | Continuously galvanized | - | No | 14804.2 | ||
212.24 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 203.2 | Zinc | Continuously galvanized | - | No | 19737.79 | ||
302.69 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | 101.6 | 202.7 | Stainless steel | Brushed/grinded | - | Yes | 19737.79 | ||
251.36 € | 1 | 97 Days | Steel | Steel zinc plated | 101.6 | 304.8 | Zinc | Continuously galvanized | - | No | 29755.85 | ||
279.44 € | 1 | 97 Days | Steel | Steel zinc plated | 152.4 | 304.8 | Zinc | Continuously galvanized | - | No | 45086.99 |
Loading...
Length(mm) | 2000 | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Transparent | No | Pre-stamping | Yes |
Impact Strength | IK09 | Halogen Free | Yes | Suitable for Circuit Integrity | No |
Type of Fastening | Other | Delivery on Roll | No | With Cable Fixing Clip | No |
With Duct Connector | No |
Configure
Basic Attributes
Material
Material Quality
Height(mm)
Width(mm)
Color
Surface Protection
RAL-number
With Protective Foil
Useful Cross Section
Filter by standard shipping days
Optional Attributes