Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KSL2 100/100 S |
KSL2 150/100 S |
KSL2 200/100 S |
KSL2 300/100 S |
KSL2 400/100 S |
KSL2 500/100 S |
KSL2 600/100 S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Useful Cross Section | |
---|---|---|---|---|---|---|
127.11 € | 1 | 97 Days | 103.1 | 9869.5 | ||
170.06 € | 1 | 97 Days | 153.4 | 14804.2 | ||
235.83 € | 1 | 97 Days | 204.2 | 19737.79 | ||
273.26 € | 1 | 97 Days | 305.8 | 29755.85 | ||
352.04 € | 1 | 97 Days | 407.4 | 39773.31 | ||
404.33 € | 1 | 97 Days | 509 | 49791.07 | ||
432.99 € | 1 | 97 Days | 609.6 | 59103.13 |
Loading...
Material | Steel | Material Quality | Steel zinc plated | Height(mm) | 101.6 |
---|---|---|---|---|---|
Length(mm) | 2000 | Color | Zinc | Degree of Protection (IP) | Other |
Surface Protection | Continuously galvanized | Operating Temperature(°C) | -20 to 120 | Anti-bacterial Treatment | No |
Transparent | No | Pre-stamping | No | Impact Strength | IK09 |
Halogen Free | Yes | Suitable for Circuit Integrity | No | Type of Fastening | Other |
Delivery on Roll | No | With Cable Fixing Clip | No | With Duct Connector | No |
With Protective Foil | No |