Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material Quality | Height (mm) | Width (mm) | Color | Surface Protection | RAL-number | Type of Fastening | Useful Cross Section | UL | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.90 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 17.6 | 17.6 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 240.61 | UL-version optional | ||
41.89 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 17.6 | 17.6 | Other | Continuously galvanized and coated | - | Bottom perforation | 240.61 | UL-version optional | ||
48.17 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 17.6 | 17.6 | Other | Continuously galvanized and coated | - | Bottom perforation | 240.61 | UL-certified | ||
40.19 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 17.6 | 17.6 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 240.61 | UL-certified | ||
38.47 € | 1 | 97 Days | Stainless steel | AISI 304 | 17.6 | 17.6 | Stainless steel | - | - | Other | 240.61 | UL-version optional | ||
43.99 € | 1 | 97 Days | Stainless steel | AISI 304 | 17.6 | 17.6 | Stainless steel | - | - | Other | 240.61 | UL-certified | ||
45.19 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 30 | 30 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 720.92 | UL-version optional | ||
55.73 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 30 | 30 | Other | Continuously galvanized and coated | - | Bottom perforation | 720.92 | UL-version optional | ||
62.01 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 30 | 30 | Other | Continuously galvanized and coated | - | Bottom perforation | 720.92 | UL-certified | ||
51.47 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 30 | 30 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 720.92 | UL-certified | ||
61.64 € | 1 | 97 Days | Stainless steel | AISI 304 | 30 | 30 | Stainless steel | - | - | Other | 720.92 | UL-version optional | ||
67.16 € | 1 | 97 Days | Stainless steel | AISI 304 | 30 | 30 | Stainless steel | - | - | Other | 720.92 | UL-certified | ||
60.27 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 40 | 40 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 1376.92 | UL-version optional | ||
77.77 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 40 | 40 | Other | Continuously galvanized and coated | - | Bottom perforation | 1376.92 | UL-version optional | ||
84.07 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 40 | 40 | Other | Continuously galvanized and coated | - | Bottom perforation | 1376.92 | UL-certified | ||
66.57 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 40 | 40 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 1376.92 | UL-certified | ||
81.66 € | 1 | 97 Days | Stainless steel | AISI 304 | 40 | 40 | Stainless steel | - | - | Other | 1376.92 | UL-version optional | ||
87.17 € | 1 | 97 Days | Stainless steel | AISI 304 | 40 | 40 | Stainless steel | - | - | Other | 1376.92 | UL-certified | ||
77.60 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 40 | 57 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 2017.42 | UL-version optional | ||
124.46 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 40 | 57 | Other | Continuously galvanized and coated | - | Bottom perforation | 2017.42 | UL-version optional | ||
130.74 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 40 | 57 | Other | Continuously galvanized and coated | - | Bottom perforation | 2017.42 | UL-certified | ||
83.90 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 40 | 57 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 2017.42 | UL-certified | ||
109.53 € | 1 | 97 Days | Stainless steel | AISI 304 | 40 | 57 | Stainless steel | - | - | Other | 2017.42 | UL-version optional | ||
115.04 € | 1 | 97 Days | Stainless steel | AISI 304 | 40 | 57 | Stainless steel | - | - | Other | 2017.42 | UL-certified | ||
85.77 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 57 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 3125.42 | UL-version optional | ||
127.27 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 57 | Other | Continuously galvanized and coated | - | Bottom perforation | 3125.42 | UL-version optional | ||
116.11 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 57 | Other | Continuously galvanized and coated | - | Bottom perforation | 3125.42 | UL-certified | ||
92.06 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 57 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 3125.42 | UL-certified | ||
114.27 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 57 | Stainless steel | - | - | Other | 3125.42 | UL-version optional | ||
119.79 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 57 | Stainless steel | - | - | Other | 3125.42 | UL-certified | ||
102.86 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 80 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 4392.52 | UL-version optional | ||
133.66 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 80 | Other | Continuously galvanized and coated | - | Bottom perforation | 4392.52 | UL-version optional | ||
139.96 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 80 | Other | Continuously galvanized and coated | - | Bottom perforation | 4392.52 | UL-certified | ||
109.16 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 80 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 4392.52 | UL-certified | ||
130.91 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 80 | Stainless steel | - | - | Other | 4392.52 | UL-version optional | ||
136.43 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 80 | Stainless steel | - | - | Other | 4392.52 | UL-certified | ||
118.14 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 100 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 5534.52 | UL-version optional | ||
146.53 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 100 | Other | Continuously galvanized and coated | - | Bottom perforation | 5534.52 | UL-version optional | ||
152.83 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 100 | Other | Continuously galvanized and coated | - | Bottom perforation | 5534.52 | UL-certified | ||
124.43 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 100 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 5534.52 | UL-certified | ||
154.36 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 100 | Stainless steel | - | - | Other | 5534.52 | UL-version optional | ||
159.87 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 100 | Stainless steel | - | - | Other | 5534.52 | UL-certified | ||
126.07 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 120 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 6676.52 | UL-version optional | ||
161.30 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 120 | Other | Continuously galvanized and coated | - | Bottom perforation | 6676.52 | UL-version optional | ||
167.59 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 120 | Other | Continuously galvanized and coated | - | Bottom perforation | 6676.52 | UL-certified | ||
132.36 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 120 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 6676.52 | UL-certified | ||
182.86 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 120 | Stainless steel | - | - | Other | 6676.52 | UL-version optional | ||
188.37 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 120 | Stainless steel | - | - | Other | 6676.52 | UL-certified | ||
141.64 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 150 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 8389.52 | UL-version optional | ||
204.77 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 150 | Other | Continuously galvanized and coated | - | Bottom perforation | 8389.52 | UL-version optional | ||
211.07 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 150 | Other | Continuously galvanized and coated | - | Bottom perforation | 8389.52 | UL-certified | ||
147.93 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 150 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 8389.52 | UL-certified | ||
202.77 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 150 | Stainless steel | - | - | Other | 8389.52 | UL-version optional | ||
208.29 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 150 | Stainless steel | - | - | Other | 8389.52 | UL-certified | ||
167.77 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 200 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 11244.52 | UL-version optional | ||
248.40 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 200 | Other | Continuously galvanized and coated | - | Bottom perforation | 11244.52 | UL-version optional | ||
254.70 € | 1 | 97 Days | Steel | Steel zinc plated, coated | 60 | 200 | Other | Continuously galvanized and coated | - | Bottom perforation | 11244.52 | UL-certified | ||
174.06 € | 1 | 97 Days | Steel | Steel zinc plated, primed | 60 | 200 | Grey | Continuously galvanized and coated | 7035 | Bottom perforation | 11244.52 | UL-certified | ||
244.40 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 200 | Stainless steel | - | - | Other | 11244.52 | UL-version optional | ||
249.93 € | 1 | 97 Days | Stainless steel | AISI 304 | 60 | 200 | Stainless steel | - | - | Other | 11244.52 | UL-certified |
Loading...
Length(mm) | 2000 | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Transparent | No | Pre-stamping | No |
Impact Strength | IK09 | Halogen Free | Yes | Suitable for Circuit Integrity | No |
Delivery on Roll | No | With Cable Fixing Clip | No | With Duct Connector | No |
With Protective Foil | No |
Configure
Basic Attributes
Material
Material Quality
Height(mm)
Width(mm)
Color
Surface Protection
RAL-number
Type of Fastening
Useful Cross Section
UL
Filter by standard shipping days
Optional Attributes