Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SK20 150/100 S C |
SK20 200/100 S C |
SK20 300/150 S C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Useful Cross Section | |
---|---|---|---|---|---|---|---|
327.57 € | 1 | 97 Days | 101.6 | 152.4 | 14804.2 | ||
339.43 € | 1 | 97 Days | 101.6 | 203.2 | 19737.79 | ||
432.50 € | 1 | 97 Days | 152.4 | 304.8 | 45086.99 |
Loading...
Material | Steel | Material Quality | Steel zinc plated | Length(mm) | 2000 |
---|---|---|---|---|---|
Color | Zinc | Degree of Protection (IP) | Other | Surface Protection | Continuously galvanized |
Operating Temperature(°C) | -20 to 120 | Anti-bacterial Treatment | No | Transparent | No |
Pre-stamping | No | Impact Strength | IK09 | Halogen Free | Yes |
Suitable for Circuit Integrity | No | Type of Fastening | Other | Delivery on Roll | No |
With Cable Fixing Clip | No | With Duct Connector | No | With Protective Foil | No |