Fastenings Cantilever Bracket (AK 215 V2A)

Fastenings Cantilever Bracket AK 215 V2A

Product Details:

Manufacturer part number: AK 215 V2A

Brand: PFLITSCH

Price: 57.09

Delivery time: 97 Days


Technical Data:

Material Quality: AISI 304

Nom. Sizes: 215x74x38 mm

Weight: 0.82 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AK 215 V2A

Part Number
AK 215 V2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Quality Nom. Sizes
(mm)
Weight

57.09 €

1 97 Days AISI 304215x74x380.82 kg

Loading...

  1. 1

Basic information

Material Other Color Other

This page is Fastenings Cantilever Bracket, part number AK 215 V2A.
You can find the detail information about specifications and dimensions on part number AK 215 V2A.

Variation of this product

Part Number
AK 165 S
AK 165 V2A
AK 215 S
AK 315 S
AK 315 V2A
AK 400 S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Quality Nom. Sizes
(mm)
Weight

13.57 €

1 97 Days Steel zinc plated165x60x270.23 kg

19.11 €

1 97 Days AISI 304165x60x270.23 kg

23.07 €

1 97 Days Steel zinc plated215x74x380.82 kg

19.76 €

1 97 Days Steel zinc plated315x101x560.53 kg

37.64 €

1 97 Days AISI 304315x101x560.53 kg

25.97 €

1 97 Days Steel zinc plated400x137x920.80 kg

Tech Support