Industrial-Trunking, Edge Protection

Industrial-Trunking, Edge Protection
Industrial-Trunking edge protection, for metal trunking ends, attachable, can be cut to length, made of plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KS 38 LDPE
KS 54/10 PVC
KS 54/16 PVC
KS 54 PVC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Material Quality Weight
(kg/m)

0.70 €

10 97 Days 7.1Other0.01 / 10

3.20 €

10 97 Days 9.2Polyvinyl chloride (PVC)0.07 / 10

5.41 €

50 97 Days 16Polyvinyl chloride (PVC)0.15 / 50

2.89 €

50 97 Days 9.2Polyvinyl chloride (PVC)0.07 / 50

Loading...

  1. 1

Basic information

Material Plastic Color Other Halogen Free Yes

Tech Support