Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TZ2 50 S |
TZ2 50 S UL |
TZ2 50 VA |
TZ2 75 S |
TZ2 75 S UL |
TZ2 75 VA |
TZ2 75 VA UL |
TZ2 100 S |
TZ2 100 S UL |
TZ2 100 VA |
TZ2 100 VA UL |
TZ2 150 S |
TZ2 150 S UL |
TZ2 150 VA |
TZ2 150 VA UL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | UL | |
---|---|---|---|---|---|---|---|---|---|---|
31.23 € | 1 | 97 Days | 50 | Steel | Steel zinc plated | Zinc | Other | UL-version optional | ||
38.06 € | 1 | 97 Days | 50 | Steel | Steel zinc plated | Zinc | Other | UL-certified | ||
66.96 € | 1 | 97 Days | 50 | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | ||
37.67 € | 1 | 97 Days | 75 | Steel | Steel zinc plated | Zinc | Other | UL-version optional | ||
44.51 € | 1 | 97 Days | 75 | Steel | Steel zinc plated | Zinc | Other | UL-certified | ||
70.81 € | 1 | 97 Days | 75 | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | ||
75.91 € | 1 | 97 Days | 75 | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | ||
41.99 € | 1 | 97 Days | 100 | Steel | Steel zinc plated | Zinc | Other | UL-version optional | ||
48.83 € | 1 | 97 Days | 100 | Steel | Steel zinc plated | Zinc | Other | UL-certified | ||
75.67 € | 1 | 97 Days | 100 | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | ||
80.71 € | 1 | 97 Days | 100 | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | ||
52.57 € | 1 | 97 Days | 150 | Steel | Steel zinc plated | Zinc | Other | UL-version optional | ||
59.41 € | 1 | 97 Days | 150 | Steel | Steel zinc plated | Zinc | Other | UL-certified | ||
141.66 € | 1 | 97 Days | 150 | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | ||
145.93 € | 1 | 97 Days | 150 | Stainless steel | AISI 304 | Stainless steel | - | UL-certified |
Loading...
Length(mm) | 2000 | Anti-bacterial Treatment | No | Halogen Free | Yes |
---|---|---|---|---|---|
Impact Strength | IK09 |
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
UL
Filter by standard shipping days
Optional Attributes