Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | Nom. Sizes (mm) | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.89 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | 150x100 | Fastener | 1.10 kg | ||
187.16 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | 150x100 | Fastener | 1.10 kg | ||
157.04 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | 150x100 | Cover brace | 1.10 kg | ||
116.57 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 150x100 | Fastener | 1.10 kg | ||
151.66 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 150x100 | Cover brace | 1.10 kg | ||
165.09 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | 150x100 | Flexible potential equalisation conductor | 1.10 kg | ||
261.94 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | 150x100 | Fastener | 1.10 kg | ||
151.81 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | 200x100 | Fastener | 1.99 kg | ||
222.77 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | 200x100 | Fastener | 1.99 kg | ||
138.74 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 200x100 | Fastener | 1.99 kg | ||
187.23 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | 200x100 | Flexible potential equalisation conductor | 1.99 kg | ||
291.39 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | 200x100 | Fastener | 1.99 kg | ||
221.97 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | 300x150 | Fastener | 5.08 kg | ||
189.44 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 300x150 | Fastener | 5.08 kg | ||
200.77 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 300x150 | Cover brace | 5.08 kg | ||
237.83 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | 300x150x152 | Flexible potential equalisation conductor | 5.08 kg | ||
459.44 € | 1 | 97 Days | 152.4 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | 300x150 | Fastener | 5.08 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
Nom. Sizes(mm)
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes