Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WWO 50/ 50 S |
WWO 50/ 50 VAG F |
WWO 75/ 75 S |
WWO 75/ 75 VAG F |
WWO 100/100 |
WWO 100/100 S |
WWO 100/100 VAG F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Protective Foil | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.09 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 0.38 kg | ||
167.44 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | 0.38 kg | ||
150.81 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 1.18 kg | ||
205.17 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | 1.18 kg | ||
172.73 € | 1 | 97 Days | 101.6 | 101.6 | Steel | - | Grey | Continuously galvanized and coated | 7035 | No | 1.51 kg | ||
168.70 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | 1.51 kg | ||
251.49 € | 1 | 97 Days | 101.6 | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | 1.51 kg |
Loading...
Model | Base unit and cover | Degree of Protection (IP) | Other | Halogen Free | Yes |
---|---|---|---|---|---|
Impact Strength | IK09 | Suitable for Circuit Integrity | No |
Configure
Basic Attributes
Height(mm)
Width(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Protective Foil
Filter by standard shipping days
Optional Attributes