Automobile-Trunking, Variable Coupler Plate, Steel, Galvanized

Automobile-Trunking, Variable Coupler Plate, Steel, Galvanized
Automobile-Trunking variable connection plate, connects heavy-duty trunking sections vertically, variable between 90° and 270° as desired, steel, galvanized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VLV 100 S

Part Number
VLV 100 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.64 €

1 97 Days

Loading...

  1. 1

Basic information

Material Steel Material Quality Steel zinc plated Color Zinc
Degree of Protection (IP) Other Surface Protection Continuously galvanized Halogen Free Yes
Impact Strength IK09 With Potential Equalization No

This page is Automobile-Trunking, Variable Coupler Plate, Steel, Galvanized, part number VLV 100 S.
You can find the detail information about specifications and dimensions on part number VLV 100 S.

Tech Support