Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | UL | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.40 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Fastener | 0.31 kg | ||
176.56 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Toggle-joint fastener | 0.31 kg | ||
183.39 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Toggle-joint fastener | 0.31 kg | ||
95.93 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | Fastener | 0.31 kg | ||
189.46 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | Toggle-joint fastener | 0.31 kg | ||
158.04 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
164.87 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
102.77 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | Fastener | 0.31 kg | ||
176.06 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Fastener with turn clip | 0.31 kg | ||
182.89 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Fastener with turn clip | 0.31 kg | ||
148.64 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
155.47 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
77.74 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | 0.31 kg | ||
131.90 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | 0.31 kg | ||
171.29 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | 0.31 kg | ||
178.11 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | 0.31 kg | ||
170.79 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | 0.31 kg | ||
177.60 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | 0.31 kg | ||
142.67 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
149.50 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
84.57 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | 0.31 kg | ||
89.24 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Fastener | 0.31 kg | ||
144.37 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | Fastener | 0.31 kg | ||
143.41 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | Flat bar | 0.31 kg | ||
88.77 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | - | Fastener | 0.62 kg | ||
181.80 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Toggle-joint fastener | 0.62 kg | ||
188.63 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Toggle-joint fastener | 0.62 kg | ||
101.89 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | Fastener | 0.62 kg | ||
108.73 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | Fastener | 0.62 kg | ||
181.46 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Fastener with turn clip | 0.62 kg | ||
188.27 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Fastener with turn clip | 0.62 kg | ||
154.49 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
161.31 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
79.47 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | 0.62 kg | ||
112.80 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | 0.62 kg | ||
145.26 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Hinge system | 0.62 kg | ||
175.83 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | 0.62 kg | ||
182.64 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | 0.62 kg | ||
175.47 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | 0.62 kg | ||
182.29 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | 0.62 kg | ||
147.76 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
154.59 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
86.31 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | 0.62 kg | ||
95.60 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Fastener | 0.62 kg | ||
160.69 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | Fastener | 0.62 kg | ||
153.89 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | Flat bar | 0.62 kg | ||
159.81 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | Flat bar | 0.62 kg | ||
166.61 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | Fastener | 0.62 kg | ||
91.26 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | - | Fastener | 0.97 kg | ||
183.90 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Toggle-joint fastener | 0.97 kg | ||
190.73 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Toggle-joint fastener | 0.97 kg | ||
94.01 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | Fastener | 0.97 kg | ||
198.66 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | Toggle-joint fastener | 0.97 kg | ||
100.84 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | Fastener | 0.97 kg | ||
183.86 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | Fastener with turn clip | 0.97 kg | ||
190.67 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | Fastener with turn clip | 0.97 kg | ||
156.00 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | Flexible potential equalisation conductor | - | ||
162.83 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | Flexible potential equalisation conductor | - | ||
87.39 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | 0.97 kg | ||
120.83 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Cover brace | 0.97 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
UL
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes