Industrial-Trunking, Elbow, Top Internal Access

Industrial-Trunking, Elbow, Top Internal Access
Industrial-Trunking accessory fitting, elbow cover inside, for metal cable trunking, for 90° corner installation, removable cover inside, low-burr design, connection plates with press-fitted lock nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WDI 50/ 50
WDI 50/ 50 FMS
WDI 50/ 50 FMS UL
WDI 50/ 50 L
WDI 50/ 50 L DS
WDI 50/ 50 L DS UL
WDI 50/ 50 L FMS
WDI 50/ 50 L FMS UL
WDI 50/ 50 L PHR
WDI 50/ 50 L UL
WDI 50/ 50 OMS
WDI 50/ 50 OMS UL
WDI 50/ 50 PHR
WDI 50/ 50 PHR UL
WDI 50/ 50 S
WDI 50/ 50 S DS
WDI 50/ 50 S DS UL
WDI 50/ 50 S FMS
WDI 50/ 50 S FMS UL
WDI 50/ 50 S OMS
WDI 50/ 50 S OMS UL
WDI 50/ 50 S PHR
WDI 50/ 50 S PHR UL
WDI 50/ 50 S UL
WDI 50/ 50 UL
WDI 50/ 50 V4A
WDI 50/ 50 VAG
WDI 50/ 50 VAG F
WDI 50/ 50 VAG F UL
WDI 50/ 50 VAG UL
WDI 75/ 75
WDI 75/ 75 FMS
WDI 75/ 75 FMS UL
WDI 75/ 75 L
WDI 75/ 75 L FMS
WDI 75/ 75 L FMS UL
WDI 75/ 75 L PHR
WDI 75/ 75 L PHR UL
WDI 75/ 75 L UL
WDI 75/ 75 OMS
WDI 75/ 75 OMS UL
WDI 75/ 75 PHR
WDI 75/ 75 PHR UL
WDI 75/ 75 S
WDI 75/ 75 S BSK
WDI 75/ 75 S BSK UL
WDI 75/ 75 S DS
WDI 75/ 75 S DS UL
WDI 75/ 75 S FMS
WDI 75/ 75 S FMS UL
WDI 75/ 75 S OMS
WDI 75/ 75 S OMS UL
WDI 75/ 75 S PHR
WDI 75/ 75 S PHR UL
WDI 75/ 75 S UL
WDI 75/ 75 UL
WDI 75/ 75 V4A
WDI 75/ 75 VAG
WDI 75/ 75 VAG F
WDI 75/ 75 VAG F UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Material Material Quality Color Surface Protection Impact Strength RAL-number With Protective Foil UL Nom. Sizes
(mm)
Cover Lock Fastener Variants Weight

35.70 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035No-50x50Fastener0.26 kg

91.76 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Toggle-joint fastener0.26 kg

98.57 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Toggle-joint fastener0.26 kg

47.60 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Fastener0.26 kg

69.33 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Hinge system0.26 kg

76.16 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified50x50Hinge system0.26 kg

103.61 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Toggle-joint fastener0.26 kg

110.44 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified50x50Toggle-joint fastener0.26 kg

60.03 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Flexible potential equalisation conductor0.26 kg

54.44 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified50x50Fastener0.26 kg

91.26 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Fastener with turn clip0.26 kg

98.09 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Fastener with turn clip0.26 kg

53.20 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Flexible potential equalisation conductor0.26 kg

60.03 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Flexible potential equalisation conductor0.26 kg

34.80 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Fastener0.26 kg

65.44 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Hinge system0.26 kg

72.27 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Hinge system0.26 kg

90.83 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Toggle-joint fastener0.26 kg

97.66 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Toggle-joint fastener0.26 kg

90.31 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Fastener with turn clip0.26 kg

97.13 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Fastener with turn clip0.26 kg

47.26 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Flexible potential equalisation conductor0.26 kg

54.07 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Flexible potential equalisation conductor0.26 kg

41.63 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Fastener0.26 kg

42.54 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Fastener0.26 kg

149.24 €

1 97 Days 50.850.8Stainless steelAISI 316LStainless steel-IK09-No-50x50Fastener0.26 kg

98.76 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional50x50Fastener0.26 kg

75.74 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional50x50Flat bar0.26 kg

81.67 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-certified50x50Flat bar0.26 kg

104.69 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-certified50x50Fastener0.26 kg

42.31 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035No-75x75Fastener0.51 kg

98.74 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Toggle-joint fastener0.51 kg

105.56 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Toggle-joint fastener0.51 kg

57.77 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional75x75Fastener0.51 kg

114.19 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional75x75Toggle-joint fastener0.51 kg

121.00 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified75x75Toggle-joint fastener0.51 kg

90.69 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional75x75Flexible potential equalisation conductor0.51 kg

97.51 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified75x75Flexible potential equalisation conductor0.51 kg

64.61 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified75x75Fastener0.51 kg

98.34 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Fastener with turn clip0.51 kg

105.16 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Fastener with turn clip0.51 kg

85.99 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Flexible potential equalisation conductor0.51 kg

92.81 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Flexible potential equalisation conductor0.51 kg

41.24 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Fastener0.51 kg

63.91 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Cover brace0.51 kg

70.74 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Cover brace0.51 kg

72.19 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Hinge system0.51 kg

79.01 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Hinge system0.51 kg

97.67 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Toggle-joint fastener0.51 kg

104.50 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Toggle-joint fastener0.51 kg

97.30 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Fastener with turn clip0.51 kg

104.13 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Fastener with turn clip0.51 kg

68.74 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Flexible potential equalisation conductor0.51 kg

75.57 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Flexible potential equalisation conductor0.51 kg

48.09 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Fastener0.51 kg

49.16 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Fastener0.51 kg

157.10 €

1 97 Days 76.276.2Stainless steelAISI 316LStainless steel-IK09-No-75x75Fastener0.51 kg

107.43 €

1 97 Days 76.276.2Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional75x75Fastener0.51 kg

79.27 €

1 97 Days 76.276.2Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional75x75Flat bar0.51 kg

85.20 €

1 97 Days 76.276.2Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-certified75x75Flat bar0.51 kg

Loading...

Basic information

Model Base unit and cover Angle(°) 90 Degree of Protection (IP) Other
Operating Temperature(°C) -20 to 120 Anti-bacterial Treatment No Halogen Free Yes
Suitable for Circuit Integrity No

Tech Support