Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WDF 100/100 A AR S |
WDF 150/100 A AR S |
WDF 200/100 A AR S |
WDF 300/100 A AR S |
WDF 400/100 A AR S |
WDF 500/100 A AR S |
WDF 600/100 A AR S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | |
---|---|---|---|---|---|
66.59 € | 1 | 97 Days | 102.1 | ||
133.63 € | 1 | 97 Days | 152.4 | ||
148.93 € | 1 | 97 Days | 203.2 | ||
263.26 € | 1 | 97 Days | 304.8 | ||
361.86 € | 1 | 97 Days | 406.4 | ||
511.99 € | 1 | 97 Days | 508 | ||
622.33 € | 1 | 97 Days | 608.6 |
Loading...
Model | Base unit and cover | Height(mm) | 101.6 | Material | Steel |
---|---|---|---|---|---|
Material Quality | Steel zinc plated | Angle(°) | 90 | Color | Zinc |
Degree of Protection (IP) | Other | Surface Protection | Continuously galvanized | Operating Temperature(°C) | -20 to 120 |
Anti-bacterial Treatment | No | Halogen Free | Yes | Impact Strength | IK09 |
Suitable for Circuit Integrity | No | With Protective Foil | No |