Industrial-Trunking, Elbow, Top External Access, WDA

Industrial-Trunking, Elbow, Top External Access, WDA
Industrial-Trunking accessory fitting, elbow cover outside, for metal cable trunking, for 90° corner mounting, removable outer cover, low-burr design, connection plates with press-fitted lock nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WDA 50/ 50
WDA 50/ 50 AL
WDA 50/ 50 BSK
WDA 50/ 50 BSK UL
WDA 50/ 50 DS
WDA 50/ 50 DS UL
WDA 50/ 50 FMS
WDA 50/ 50 FMS UL
WDA 50/ 50 L
WDA 50/ 50 L DS
WDA 50/ 50 L DS UL
WDA 50/ 50 L UL
WDA 50/ 50 LFMS
WDA 50/ 50 OMS
WDA 50/ 50 OMS UL
WDA 50/ 50 PHR
WDA 50/ 50 PHR UL
WDA 50/ 50 S
WDA 50/ 50 S BSK
WDA 50/ 50 S BSK UL
WDA 50/ 50 S DS
WDA 50/ 50 S DS UL
WDA 50/ 50 S FMS
WDA 50/ 50 S FMS UL
WDA 50/ 50 S OMS
WDA 50/ 50 S OMS UL
WDA 50/ 50 S PHR
WDA 50/ 50 S PHR UL
WDA 50/ 50 S UL
WDA 50/ 50 UL
WDA 50/ 50 V4A
WDA 50/ 50 VAG
WDA 50/ 50 VAG F
WDA 50/ 50 VAG F UL
WDA 50/ 50 VAG UL
WDA 75/ 75
WDA 75/ 75 BSK
WDA 75/ 75 BSK UL
WDA 75/ 75 DS
WDA 75/ 75 DS UL
WDA 75/ 75 FMS
WDA 75/ 75 FMS UL
WDA 75/ 75 L
WDA 75/ 75 L FMS
WDA 75/ 75 L FMS UL
WDA 75/ 75 L UL
WDA 75/ 75 OMS
WDA 75/ 75 OMS UL
WDA 75/ 75 PHR
WDA 75/ 75 PHR UL
WDA 75/ 75 S
WDA 75/ 75 S BSK
WDA 75/ 75 S BSK UL
WDA 75/ 75 S DS
WDA 75/ 75 S DS UL
WDA 75/ 75 S FMS
WDA 75/ 75 S FMS UL
WDA 75/ 75 S OMS
WDA 75/ 75 S OMS UL
WDA 75/ 75 S PHR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Material Material Quality Color Surface Protection Impact Strength RAL-number With Protective Foil UL Nom. Sizes
(mm)
Cover Lock Fastener Variants Weight

38.27 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035No--Fastener-

42.81 €

1 97 Days 50.850.8AluminiumSteel zinc plated, primedOther-Other-No--Fastener-

54.87 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Cover brace0.29 kg

61.70 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Cover brace0.29 kg

68.04 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Hinge system0.29 kg

74.87 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Hinge system0.29 kg

93.39 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Toggle-joint system0.29 kg

100.21 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Toggle-joint system0.29 kg

49.81 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Fastener0.29 kg

69.33 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional50x50Hinge system0.29 kg

76.14 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified50x50Hinge system0.29 kg

56.64 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Fastener0.29 kg

104.34 €

1 97 Days 50.850.8SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-No--Toggle-joint system-

92.90 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Fastener with turn clip0.29 kg

99.73 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Fastener with turn clip0.29 kg

69.74 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional50x50Flexible potential equalisation conductor0.29 kg

76.57 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Flexible potential equalisation conductor0.29 kg

34.77 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Fastener0.29 kg

52.13 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Cover brace0.29 kg

58.94 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Cover brace0.29 kg

65.30 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Hinge system0.29 kg

72.13 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Hinge system0.29 kg

90.67 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Toggle-joint system0.29 kg

97.50 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Toggle-joint system0.29 kg

90.17 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Fastener with turn clip0.29 kg

97.00 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Fastener with turn clip0.29 kg

67.03 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional50x50Flexible potential equalisation conductor0.29 kg

73.84 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Flexible potential equalisation conductor0.29 kg

41.61 €

1 97 Days 50.850.8SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified50x50Fastener0.29 kg

45.11 €

1 97 Days 50.850.8SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified50x50Fastener0.29 kg

136.20 €

1 97 Days 50.850.8Stainless steelAISI 316LStainless steel-IK09-No--Fastener-

79.63 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional50x50Fastener0.29 kg

72.39 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-version optional50x50Flat bar0.29 kg

78.31 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-certified50x50Flat bar0.29 kg

85.56 €

1 97 Days 50.850.8Stainless steelAISI 304 brushedStainless steelUntreatedIK09-YesUL-certified50x50Fastener0.29 kg

45.36 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035No--Fastener-

62.10 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Cover brace0.59 kg

68.93 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Cover brace0.59 kg

100.50 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Hinge system0.59 kg

107.33 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Hinge system0.59 kg

100.63 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Toggle-joint system0.59 kg

107.46 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Toggle-joint system0.59 kg

59.06 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional75x75Fastener0.59 kg

130.67 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-version optional75x75Toggle-joint system0.59 kg

137.49 €

1 97 Days 76.276.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified75x75Toggle-joint system0.59 kg

65.89 €

1 97 Days 76.276.7SteelSteel zinc plated, coatedOtherContinuously galvanized and coatedIK09-NoUL-certified-Fastener-

100.31 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Fastener with turn clip0.59 kg

107.13 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Fastener with turn clip0.59 kg

76.99 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-version optional75x75Flexible potential equalisation conductor0.59 kg

83.81 €

1 97 Days 76.276.2SteelSteel zinc plated, primedGreyContinuously galvanized and coatedIK097035NoUL-certified75x75Flexible potential equalisation conductor0.59 kg

41.20 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Fastener0.59 kg

58.86 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Cover brace0.59 kg

65.67 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Cover brace0.59 kg

72.04 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Hinge system0.59 kg

78.87 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Hinge system0.59 kg

97.40 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Toggle-joint system0.59 kg

104.21 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Toggle-joint system0.59 kg

97.07 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Fastener with turn clip0.59 kg

103.89 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-certified75x75Fastener with turn clip0.59 kg

73.79 €

1 97 Days 76.276.2SteelSteel zinc platedZincContinuously galvanizedIK09-NoUL-version optional75x75Flexible potential equalisation conductor0.59 kg

Loading...

Basic information

Model Base unit and cover Angle(°) 90 Degree of Protection (IP) Other
Operating Temperature(°C) -20 to 120 Anti-bacterial Treatment No Halogen Free Yes
Suitable for Circuit Integrity No

Tech Support