Industrial-Trunking, Elbow with Outlet, Cover Flush

Industrial-Trunking, Elbow with Outlet, Cover Flush
Industrial-Trunking accessory fitting, elbow with exit, cover flush, for metal cable trunking, for 90° corner installation with downward exit, removable cover flush, low-burr design, connection plates with press-fitted lock nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WADF 150/100
WADF 150/100 BSK
WADF 150/100 BSK UL
WADF 150/100 FMS
WADF 150/100 FMS UL
WADF 150/100 L
WADF 150/100 OMS
WADF 150/100 OMS UL
WADF 150/100 PHR
WADF 150/100 PHR UL
WADF 150/100 S
WADF 150/100 S BSK
WADF 150/100 S BSK UL
WADF 150/100 S FMS
WADF 150/100 S FMS UL
WADF 150/100 S OMS
WADF 150/100 S OMS UL
WADF 150/100 S PHR
WADF 150/100 S PHR UL
WADF 150/100 S UL
WADF 150/100 UL
WADF 200/100
WADF 200/100 BSK
WADF 200/100 BSK UL
WADF 200/100 DS
WADF 200/100 DS UL
WADF 200/100 FMS
WADF 200/100 FMS UL
WADF 200/100 L
WADF 200/100 L UL
WADF 200/100 OMS
WADF 200/100 OMS UL
WADF 200/100 PHR
WADF 200/100 PHR UL
WADF 200/100 S
WADF 200/100 S BSK
WADF 200/100 S BSK UL
WADF 200/100 S DS
WADF 200/100 S DS UL
WADF 200/100 S FMS
WADF 200/100 S FMS UL
WADF 200/100 S OMS
WADF 200/100 S OMS UL
WADF 200/100 S PHR
WADF 200/100 S PHR UL
WADF 200/100 S UL
WADF 200/100 UL
WADF 200/100 VAG
WADF 200/100 VAG UL
WADF 300/150
WADF 300/150 BSK
WADF 300/150 BSK UL
WADF 300/150 FMS
WADF 300/150 FMS UL
WADF 300/150 OMS
WADF 300/150 OMS UL
WADF 300/150 PHR
WADF 300/150 PHR UL
WADF 300/150 S
WADF 300/150 S BSK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Material Material Quality Color Surface Protection RAL-number With Protective Foil UL Nom. Sizes
(mm)
Cover Lock Fastener Variants Weight

325.01 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035No--Fastener-

397.01 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional150x100Cover brace4.04 kg

403.83 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified150x100Cover brace4.04 kg

472.00 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional150x100Toggle-joint fastener4.04 kg

478.81 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified150x100Toggle-joint fastener4.04 kg

400.07 €

1 97 Days 101.6152.4SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-NoUL-version optional150x100Fastener4.04 kg

458.19 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional150x100Fastener with turn clip4.04 kg

465.00 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified150x100Fastener with turn clip4.04 kg

427.30 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional150x100Flexible potentialequalisation conductor4.04 kg

434.13 €

1 97 Days 101.6152.4SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified150x100Flexible potentialequalisation conductor4.04 kg

296.13 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional150x100Fastener4.04 kg

390.66 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional150x100Cover brace4.04 kg

397.49 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-certified150x100Cover brace4.04 kg

478.94 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional150x100Toggle-joint fastener4.04 kg

485.76 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-certified150x100Toggle-joint fastener4.04 kg

451.60 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional150x100Fastener with turn clip4.04 kg

458.41 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-certified150x100Fastener with turn clip4.04 kg

420.63 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional150x100Flexible potential equalisation conductor4.04 kg

427.46 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-certified150x100Flexible potential equalisation conductor4.04 kg

302.97 €

1 97 Days 101.6152.4SteelSteel zinc platedZincContinuously galvanized-NoUL-certified150x100Fastener4.04 kg

331.84 €

1 97 Days 101.6151.9SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified-Fastener-

348.31 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035No--Fastener-

422.94 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional200x100Cover brace4.22 kg

429.77 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Cover brace4.22 kg

438.91 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional200x100Hinge system4.22 kg

445.74 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Hinge system4.22 kg

539.74 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional200x100Toggle-joint fastener4.22 kg

546.56 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Toggle-joint fastener4.22 kg

417.99 €

1 97 Days 101.6203.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-NoUL-version optional200x100Fastener4.22 kg

373.74 €

1 97 Days 101.6203.2SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-NoUL-certified200x100Fastener4.22 kg

538.64 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional200x100Fastener with turn clip4.22 kg

545.47 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Fastener with turn clip4.22 kg

453.09 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional200x100Flexible potential equalisation conductor4.22 kg

459.90 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Flexible potential equalisation conductor4.22 kg

298.56 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Fastener4.22 kg

415.09 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Cover brace4.22 kg

421.91 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Cover brace4.22 kg

429.41 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Hinge system4.22 kg

436.23 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Hinge system4.22 kg

531.77 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Toggle-joint fastener4.22 kg

538.60 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Toggle-joint fastener4.22 kg

530.63 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Fastener with turn clip4.22 kg

537.46 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Fastener with turn clip4.22 kg

445.17 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional200x100Flexible potential equalisation conductor4.22 kg

452.00 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Flexible potential equalisation conductor4.22 kg

270.06 €

1 97 Days 101.6203.2SteelSteel zinc platedZincContinuously galvanized-NoUL-certified200x100Fastener4.22 kg

304.91 €

1 97 Days 101.6203.2SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified200x100Fastener4.22 kg

343.03 €

1 97 Days 101.6202.7Stainless steelAISI 304 brushedStainless steelUntreated-YesUL-version optional200x100Fastener4.22 kg

348.87 €

1 97 Days 101.6202.7Stainless steelAISI 304 brushedStainless steelUntreated-YesUL-certified200x100Fastener4.22 kg

544.57 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035No--Fastener-

616.30 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional300x150Cover brace8.38 kg

623.13 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified300x150Cover brace8.38 kg

734.19 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional300x150Toggle-joint fastener8.38 kg

741.01 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified300x150Toggle-joint fastener8.38 kg

732.90 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional300x150Fastener with turn clip8.38 kg

739.73 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified300x150Fastener with turn clip8.38 kg

646.43 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-version optional300x150Flexible potential equalisation conductor8.38 kg

653.26 €

1 97 Days 152.4304.8SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035NoUL-certified300x150Flexible potential equalisation conductor8.38 kg

533.00 €

1 97 Days 152.4304.8SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional300x150Fastener8.38 kg

604.69 €

1 97 Days 152.4304.8SteelSteel zinc platedZincContinuously galvanized-NoUL-version optional300x150Cover brace8.38 kg

Loading...

Basic information

Model Base unit and cover Degree of Protection (IP) Other Operating Temperature(°C) -20 to 120
Anti-bacterial Treatment No Halogen Free Yes Impact Strength IK09
Suitable for Circuit Integrity No

Tech Support