Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material Quality | Color | Surface Protection | UL | B (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-version optional | 100 | 0.08 kg | ||
10.07 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-certified | 100 | 0.08 kg | ||
20.04 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | 100 | 0.08 kg | ||
25.97 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | 100 | 0.08 kg | ||
4.10 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-version optional | 150 | 0.10 kg | ||
10.94 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-certified | 150 | 0.10 kg | ||
14.34 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | 150 | 0.10 kg | ||
20.27 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | 150 | 0.10 kg | ||
2.90 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-version optional | 50 | 0.03 kg | ||
9.73 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-certified | 50 | 0.03 kg | ||
6.53 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | 50 | 0.03 kg | ||
12.46 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | 50 | 0.03 kg | ||
3.01 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-version optional | 75 | 0.05 kg | ||
9.86 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | UL-certified | 75 | 0.05 kg | ||
16.89 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-version optional | 75 | 0.05 kg | ||
22.81 € | 1 | 97 Days | Stainless steel | AISI 304 | Stainless steel | - | UL-certified | 75 | 0.05 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes | With Potential Equalization | No |
---|
Configure
Basic Attributes
Material
Material Quality
Color
Surface Protection
UL
B(mm)
Filter by standard shipping days
Optional Attributes