Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | UL | Nom. Sizes (mm) | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.99 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Other | Other | - | No | UL-version optional | - | Fastener | - | ||
40.63 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Hinge system | 0.18 kg | ||
47.46 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Hinge system | 0.18 kg | ||
65.99 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.18 kg | ||
72.80 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Toggle-joint fastener | 0.18 kg | ||
18.47 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 50x50 | Fastener | 0.18 kg | ||
43.53 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Stainless steel | - | - | No | UL-version optional | - | Hinge system | - | ||
25.30 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 50x50 | Fastener | 0.18 kg | ||
65.50 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Fastener with turn clip | 0.18 kg | ||
72.31 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener with turn clip | 0.18 kg | ||
17.99 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
24.80 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
11.70 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener | 0.18 kg | ||
40.33 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Hinge system | 0.18 kg | ||
47.16 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Hinge system | 0.18 kg | ||
65.69 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.18 kg | ||
72.51 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Toggle-joint fastener | 0.18 kg | ||
65.20 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener with turn clip | 0.18 kg | ||
72.03 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener with turn clip | 0.18 kg | ||
17.74 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
24.57 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
18.53 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener | 0.18 kg | ||
18.83 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener | 0.18 kg | ||
79.73 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 50x50 | Fastener | 0.18 kg | ||
56.41 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 50x50 | Flat bar | 0.18 kg | ||
83.26 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 50x50 | Flat bar | 0.18 kg | ||
85.66 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 50x50 | Fastener | 0.18 kg | ||
16.14 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Other | Other | - | No | UL-version optional | - | Fastener | - | ||
44.89 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Hinge system | 0.27 kg | ||
51.70 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Hinge system | 0.27 kg | ||
70.23 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.27 kg | ||
77.06 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Toggle-joint fastener | 0.27 kg | ||
22.21 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 75x75 | Fastener | 0.27 kg | ||
109.09 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.27 kg | ||
29.04 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 75x75 | Fastener | 0.27 kg | ||
69.90 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Fastener with turn clip | 0.27 kg | ||
76.73 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener with turn clip | 0.27 kg | ||
24.20 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
31.03 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
15.74 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener | 0.27 kg | ||
44.46 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Hinge system | 0.27 kg | ||
51.29 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Hinge system | 0.27 kg | ||
69.81 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.27 kg | ||
76.64 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Toggle-joint fastener | 0.27 kg | ||
69.49 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener with turn clip | 0.27 kg | ||
76.31 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener with turn clip | 0.27 kg | ||
21.44 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
28.27 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
22.57 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener | 0.27 kg | ||
22.97 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener | 0.27 kg | ||
35.79 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 75x75 | Fastener | 0.27 kg | ||
59.13 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 75x75 | Flat bar | 0.27 kg | ||
65.06 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 75x75 | Flat bar | 0.27 kg | ||
41.71 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 75x75 | Fastener | 0.27 kg | ||
18.34 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Other | Other | - | No | UL-version optional | 100x100 | Fastener | 0.35 kg | ||
28.90 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 100x100 | Cover brace | 0.35 kg | ||
35.73 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 100x100 | Cover brace | 0.35 kg | ||
47.11 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 100x100 | Hinge system | 0.35 kg | ||
53.94 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 100x100 | Hinge system | 0.35 kg | ||
72.40 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 100x100 | Toggle-joint fastener | 0.35 kg |
Loading...
Model | Externally | Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
UL
Nom. Sizes(mm)
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes