Automobile-Trunking, 180° Universal Coupler Plate, Steel, Galvanized

Automobile-Trunking, 180° Universal Coupler Plate, Steel, Galvanized
Automobile-Trunking 180° universal connection plate, connects heavy-duty trunking sections, can be bent by hand to any angle at the perforation, steel, galvanized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UVL 180/100 S

Part Number
UVL 180/100 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.33 €

1 97 Days

Loading...

  1. 1

Basic information

Material Steel Material Quality Steel zinc plated Color Zinc
Degree of Protection (IP) Other Surface Protection Continuously galvanized Halogen Free Yes
Impact Strength IK09 With Potential Equalization No

This page is Automobile-Trunking, 180° Universal Coupler Plate, Steel, Galvanized, part number UVL 180/100 S.
You can find the detail information about specifications and dimensions on part number UVL 180/100 S.

Tech Support