Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Protective Foil | UL | Nom. Sizes (mm) | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.27 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | - | Fastener | - | ||
193.29 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.47 kg | ||
200.11 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 50x50 | Toggle-joint fastener | 0.47 kg | ||
84.97 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 50x50 | Fastener | 0.47 kg | ||
91.63 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | 50x50 | Cover brace | 0.47 kg | ||
207.16 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 50x50 | Fastener with turn clip | 0.47 kg | ||
213.99 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 50x50 | Fastener with turn clip | 0.47 kg | ||
133.41 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 50x50 | Flexible potential equalisation conductor | 0.47 kg | ||
140.24 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 50x50 | Flexible potential equalisation conductor | 0.47 kg | ||
83.46 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener | 0.47 kg | ||
201.93 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.47 kg | ||
208.76 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Toggle-joint fastener | 0.47 kg | ||
200.91 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener with turn clip | 0.47 kg | ||
207.74 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener with turn clip | 0.47 kg | ||
142.09 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Flexible potential equalisation conductor | 0.47 kg | ||
148.90 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Flexible potential equalisation conductor | 0.47 kg | ||
90.29 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener | 0.47 kg | ||
83.11 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 50x50 | Fastener | 0.47 kg | ||
261.31 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | 50x50 | Fastener | 0.47 kg | ||
236.70 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | 50x50 | Flat bar | 0.47 kg | ||
242.63 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | 50x50 | Flat bar | 0.47 kg | ||
235.16 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | 50x50 | Fastener | 0.47 kg | ||
98.13 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | - | Fastener | - | ||
219.46 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.92 kg | ||
226.29 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 75x75 | Toggle-joint fastener | 0.92 kg | ||
113.07 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 75x75 | Fastener | 0.92 kg | ||
226.10 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.92 kg | ||
233.64 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 75x75 | Fastener with turn clip | 0.92 kg | ||
240.47 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | 75x75 | Fastener with turn clip | 0.92 kg | ||
119.90 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | 75x75 | Fastener | 0.92 kg | ||
158.97 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 75x75 | Flexible potential equalisation conductor | 0.92 kg | ||
165.80 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 75x75 | Flexible potential equalisation conductor | 0.92 kg | ||
89.01 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener | 0.92 kg | ||
212.93 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 0.92 kg | ||
219.76 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Toggle-joint fastener | 0.92 kg | ||
212.21 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener with turn clip | 0.92 kg | ||
219.04 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener with turn clip | 0.92 kg | ||
152.43 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Flexible potential equalisation conductor | 0.92 kg | ||
159.26 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Flexible potential equalisation conductor | 0.92 kg | ||
95.84 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener | 0.92 kg | ||
104.96 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 75x75 | Fastener | 0.92 kg | ||
260.34 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | 75x75 | Fastener | 0.92 kg | ||
253.74 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | 75x75 | Flat bar | 0.92 kg | ||
259.67 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | 75x75 | Flat bar | 0.92 kg | ||
266.27 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | 75x75 | Fastener | 0.92 kg | ||
122.90 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | - | Fastener | - | ||
241.16 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 100x100 | Toggle-joint fastener | 1.51 kg | ||
247.97 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 100x100 | Toggle-joint fastener | 1.51 kg | ||
119.16 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 100x100 | Fastener | 1.51 kg | ||
243.97 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | 100x100 | Toggle-joint fastener | 1.51 kg | ||
126.00 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | 100x100 | Fastener | 1.51 kg | ||
240.46 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 100x100 | Fastener with turn clip | 1.51 kg | ||
247.27 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 100x100 | Fastener with turn clip | 1.51 kg | ||
180.56 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | 100x100 | Flexible potential equalisation conductor | 1.51 kg | ||
187.37 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | 100x100 | Flexible potential equalisation conductor | 1.51 kg | ||
108.41 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Fastener | 1.51 kg | ||
171.83 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Hinge system | 1.51 kg | ||
178.66 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Hinge system | 1.51 kg | ||
233.24 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Toggle-joint fastener | 1.51 kg | ||
240.07 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Toggle-joint fastener | 1.51 kg |
Loading...
Model | Base unit and cover | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Halogen Free | Yes | Impact Strength | IK09 |
Suitable for Circuit Integrity | No |
Configure
Basic Attributes
Height(mm)
Width(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Protective Foil
UL
Nom. Sizes(mm)
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes