Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | UL | Nom. Sizes (mm) | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.84 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | - | Fastener | - | ||
125.66 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.80 kg | ||
132.49 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Toggle-joint fastener | 0.80 kg | ||
137.57 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Fastener with turn clip | 0.80 kg | ||
144.39 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener with turn clip | 0.80 kg | ||
76.20 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
83.01 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
40.51 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener | 0.80 kg | ||
125.04 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.80 kg | ||
131.86 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Toggle-joint fastener | 0.80 kg | ||
136.93 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener with turn clip | 0.80 kg | ||
143.74 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener with turn clip | 0.80 kg | ||
75.76 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
82.59 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
47.36 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener | 0.80 kg | ||
47.67 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener | 0.80 kg | ||
90.70 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 50x50 | Fastener | 0.80 kg | ||
96.63 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 50x50 | Fastener | 0.80 kg | ||
41.84 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | - | Fastener | - | ||
96.46 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Toggle-joint fastener | 1.28 kg | ||
103.29 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Toggle-joint fastener | 1.28 kg | ||
51.29 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 75x75 | Fastener | 1.28 kg | ||
96.09 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Fastener with turn clip | 1.28 kg | ||
102.91 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener with turn clip | 1.28 kg | ||
88.24 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
95.06 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
41.14 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener | 1.28 kg | ||
95.60 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 1.28 kg | ||
102.43 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Toggle-joint fastener | 1.28 kg | ||
95.21 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener with turn clip | 1.28 kg | ||
102.03 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener with turn clip | 1.28 kg | ||
87.39 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
94.20 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
56.71 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener | 1.28 kg | ||
57.34 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener | 1.28 kg | ||
98.97 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 75x75 | Fastener | 1.28 kg | ||
104.90 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 75x75 | Fastener | 1.28 kg | ||
68.50 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 100x100 | Fastener | 1.27 kg | ||
89.34 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 100x100 | Fastener | 1.27 kg | ||
49.33 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Fastener | 1.27 kg | ||
148.67 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Cover brace | 1.27 kg | ||
155.49 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Cover brace | 1.27 kg | ||
147.51 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Toggle-joint fastener | 1.27 kg | ||
154.33 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Toggle-joint fastener | 1.27 kg | ||
160.40 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Fastener with turn clip | 1.27 kg | ||
167.23 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Fastener with turn clip | 1.27 kg | ||
97.13 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | 100x100 | Flexible potential equalisation conductor | 1.27 kg | ||
103.94 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | 100x100 | Flexible potential equalisation conductor | 1.27 kg | ||
68.43 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Fastener | 1.27 kg | ||
75.34 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 100x100 | Fastener | 1.27 kg | ||
101.90 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 100x100 | Fastener | 1.27 kg | ||
107.83 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 100x100 | Fastener | 1.27 kg | ||
114.99 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener | 2.05 kg | ||
139.90 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 150x100 | Fastener | 2.05 kg | ||
146.73 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 150x100 | Fastener | 2.05 kg | ||
112.21 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener | 2.05 kg | ||
233.77 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Toggle-joint fastener | 2.05 kg | ||
240.60 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Toggle-joint fastener | 2.05 kg | ||
254.99 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener with turn clip | 2.05 kg | ||
261.81 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Fastener with turn clip | 2.05 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
UL
Nom. Sizes(mm)
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes