Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | UL | Nom. Sizes (mm) | Cover Lock Fastener Variants | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.77 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | - | Fastener | - | ||
147.40 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.69 kg | ||
154.21 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Toggle-joint fastener | 0.69 kg | ||
41.56 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 50x50 | Fastener | 0.69 kg | ||
48.39 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 50x50 | Fastener | 0.69 kg | ||
146.33 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 50x50 | Fastener with turn clip | 0.69 kg | ||
153.16 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener with turn clip | 0.69 kg | ||
76.97 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
83.79 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
33.59 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener | 0.69 kg | ||
144.07 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Toggle-joint fastener | 0.69 kg | ||
150.90 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Toggle-joint fastener | 0.69 kg | ||
113.54 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 50x50 | Fastener with turn clip | 0.69 kg | ||
120.36 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener with turn clip | 0.69 kg | ||
73.61 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
80.44 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
40.41 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 50x50 | Fastener | 0.69 kg | ||
44.60 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 50x50 | Fastener | 0.69 kg | ||
96.14 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 50x50 | Fastener | 0.69 kg | ||
69.07 € | 1 | 97 Days | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 50x50 | Fastener | 0.69 kg | ||
46.37 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | - | Fastener | - | ||
157.27 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Toggle-joint fastener | 1.12 kg | ||
164.09 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Toggle-joint fastener | 1.12 kg | ||
51.90 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 75x75 | Fastener | 1.12 kg | ||
58.74 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 75x75 | Fastener | 1.12 kg | ||
156.51 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 75x75 | Fastener with turn clip | 1.12 kg | ||
163.33 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener with turn clip | 1.12 kg | ||
92.79 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
99.61 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
40.76 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener | 1.12 kg | ||
152.74 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Toggle-joint fastener | 1.12 kg | ||
159.56 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Toggle-joint fastener | 1.12 kg | ||
151.97 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 75x75 | Fastener with turn clip | 1.12 kg | ||
158.80 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener with turn clip | 1.12 kg | ||
88.93 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
95.74 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
47.59 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 75x75 | Fastener | 1.12 kg | ||
53.20 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 75x75 | Fastener | 1.12 kg | ||
187.17 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | - | Fastener | - | ||
140.27 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | - | Flat bar | - | ||
146.20 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 75x75 | Flat bar | 1.12 kg | ||
193.10 € | 1 | 97 Days | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 75x75 | Fastener | 1.12 kg | ||
46.57 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 100x100 | Fastener | 1.57 kg | ||
67.31 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 100x100 | Fastener | 1.57 kg | ||
64.90 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 100x100 | Fastener | 1.57 kg | ||
45.47 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Fastener | 1.57 kg | ||
156.67 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Toggle-joint fastener | 1.57 kg | ||
163.49 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Toggle-joint fastener | 1.57 kg | ||
156.56 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 100x100 | Fastener with turn clip | 1.57 kg | ||
163.39 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Fastener with turn clip | 1.57 kg | ||
93.29 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | 100x100 | Flexible potential equalisation conductor | 1.57 kg | ||
100.11 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | 100x100 | Flexible potential equalisation conductor | 1.57 kg | ||
52.31 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 100x100 | Fastener | 1.57 kg | ||
53.41 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 100x100 | Fastener | 1.57 kg | ||
316.77 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-version optional | 100x100 | Fastener | 1.57 kg | ||
322.70 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | No | UL-certified | 100x100 | Fastener | 1.57 kg | ||
102.99 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener | 2.63 kg | ||
134.30 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 150x100 | Fastener | 2.63 kg | ||
141.13 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 150x100 | Fastener | 2.63 kg | ||
100.23 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener | 2.63 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
UL
Nom. Sizes(mm)
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes