Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Material Quality | Color | Surface Protection | RAL-number | Nom. Sizes (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 50x50 | 0.38 kg | ||
71.19 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 50x50 | 0.38 kg | ||
57.14 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 50x50 | 0.38 kg | ||
62.63 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 75x75 | 0.57 kg | ||
76.19 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 75x75 | 0.57 kg | ||
61.16 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 75x75 | 0.57 kg | ||
220.31 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | 75x75 | 0.57 kg | ||
68.97 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 100x100 | 0.71 kg | ||
83.91 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 100x100 | 0.71 kg | ||
65.70 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 100x100 | 0.71 kg | ||
223.66 € | 1 | 97 Days | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | 100x100 | 0.71 kg | ||
81.74 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 150x100 | 1.12 kg | ||
99.46 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 150x100 | 1.12 kg | ||
77.87 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 150x100 | 1.12 kg | ||
94.51 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 200x100 | 1.28 kg | ||
114.97 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 200x100 | 1.28 kg | ||
92.01 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 200x100 | 1.28 kg | ||
110.11 € | 1 | 97 Days | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 300x150 | 1.88 kg | ||
133.99 € | 1 | 97 Days | Steel | Steel zinc plated, coated | Other | Other | - | 300x150 | 1.88 kg | ||
107.24 € | 1 | 97 Days | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 300x150 | 1.88 kg |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes | With Potential Equalization | No |
---|
Configure
Basic Attributes
Material
Material Quality
Color
Surface Protection
RAL-number
Nom. Sizes(mm)
Filter by standard shipping days
Optional Attributes