Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | Nom. Sizes (mm) | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
98.57 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | - | - | ||
82.06 € | 1 | 97 Days | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | - | - | ||
101.84 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | - | - | ||
88.01 € | 1 | 97 Days | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | - | - | ||
103.83 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 100x100 | 1.28 kg | ||
155.31 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | 100x100 | 1.28 kg | ||
101.07 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 100x100 | 1.28 kg | ||
123.27 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 150x100 | 1.76 kg | ||
166.83 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | 150x100 | 1.76 kg | ||
119.91 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 150x100 | 1.76 kg | ||
142.20 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | 200x100 | 2.28 kg | ||
173.00 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated, coated | Other | Other | - | 200x100 | 2.28 kg | ||
138.49 € | 1 | 97 Days | 101.6 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | 200x100 | 2.28 kg | ||
290.24 € | 1 | 97 Days | 101.6 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | 200x100 | 2.28 kg | ||
165.67 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated, primed | Grey | Other | 7035 | - | - | ||
256.46 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated, coated | Other | Other | - | - | - | ||
161.46 € | 1 | 97 Days | 152.4 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | - | - | ||
347.27 € | 1 | 97 Days | 152.4 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | - | - |
Loading...
Degree of Protection (IP) | Other | Halogen Free | Yes | With Potential Equalization | No |
---|
Configure
Basic Attributes
Height(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
Nom. Sizes(mm)
Filter by standard shipping days
Optional Attributes