Industrial-Trunking, Separating Profile, Steel, Galvanized

Industrial-Trunking, Separating Profile, Steel, Galvanized
Automobile-Trunking separating profile, for heavy-duty cable trunking, can be screwed into system base perforation, steel, galvanized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP L 100 A/D S

Part Number
TP L 100 A/D S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.94 €

1 97 Days

Loading...

  1. 1

Basic information

Height(mm) 100 Material Steel Material Quality Steel zinc plated, coated
Color Zinc Surface Protection Other Anti-bacterial Treatment No
Halogen Free Yes Impact Strength IK09

This page is Industrial-Trunking, Separating Profile, Steel, Galvanized, part number TP L 100 A/D S.
You can find the detail information about specifications and dimensions on part number TP L 100 A/D S.

Tech Support