Industrial-Trunking, Trunking Partition, L + Z-shaped

Industrial-Trunking, Trunking Partition, L + Z-shaped
Industrial-Trunking partition, L + Z, for metal cable trunking, L for separating cables in horizontally mounted trunking, Z for separating cables in vertically mounted trunking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TL2 50 S
TL2 50 S UL
TL2 50 VA
TL2 50 VA UL
TL2 75 S
TL2 75 S UL
TL2 75 VA
TL2 75 VA UL
TL2 100 S
TL2 100 S UL
TL2 100 VA
TL2 100 VA UL
TL2 150 S
TL2 150 S UL
TL2 150 VA
TL2 150 VA UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Material Material Quality Color Surface Protection UL

25.70 €

1 97 Days 50SteelSteel zinc platedZincOtherUL-version optional

32.54 €

1 97 Days 50SteelSteel zinc platedZincOtherUL-certified

72.93 €

1 97 Days 50Stainless steelAISI 304Stainless steel-UL-version optional

78.00 €

1 97 Days 50Stainless steelAISI 304Stainless steel-UL-certified

31.97 €

1 97 Days 75SteelSteel zinc platedZincOtherUL-version optional

38.81 €

1 97 Days 75SteelSteel zinc platedZincOtherUL-certified

88.67 €

1 97 Days 75Stainless steelAISI 304Stainless steel-UL-version optional

93.57 €

1 97 Days 75Stainless steelAISI 304Stainless steel-UL-certified

38.89 €

1 97 Days 100SteelSteel zinc platedZincOtherUL-version optional

45.73 €

1 97 Days 100SteelSteel zinc platedZincOtherUL-certified

97.37 €

1 97 Days 100Stainless steelAISI 304Stainless steel-UL-version optional

102.17 €

1 97 Days 100Stainless steelAISI 304Stainless steel-UL-certified

51.51 €

1 97 Days 150SteelSteel zinc platedZincOtherUL-version optional

58.34 €

1 97 Days 150SteelSteel zinc platedZincOtherUL-certified

162.90 €

1 97 Days 150Stainless steelAISI 304Stainless steel-UL-version optional

166.93 €

1 97 Days 150Stainless steelAISI 304Stainless steel-UL-certified

Loading...

  1. 1

Basic information

Length(mm) 2000 Anti-bacterial Treatment No Halogen Free Yes
Impact Strength IK09

Tech Support