Industrial-Trunking, Telescope Partition, Steel, Galvanized

Industrial-Trunking, Telescope Partition, Steel, Galvanized
Industrial-Trunking partition, telescope, for metal cable trunking, for separating cables in trunking, with length compensation, steel, galvanized.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TL TS 50 S
TL TS 75 S
TL TS 100 S
TL TS 150 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

28.84 €

1 97 Days 50

44.46 €

1 97 Days 75

109.99 €

1 97 Days 100

154.54 €

1 97 Days 150

Loading...

  1. 1

Basic information

Material Steel Material Quality Steel zinc plated Color Zinc
Surface Protection Other Anti-bacterial Treatment No Halogen Free Yes
Impact Strength IK09

Tech Support