Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material Quality | Color | Surface Protection | RAL-number | With Potential Equalization | UL | Nom. Sizes (mm) | Cover Lock Fastener Variants | B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.70 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener | 50 | ||
186.41 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Hinge system | 50 | ||
193.23 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Hinge system | 50 | ||
225.07 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Toggle-joint fastener | 50 | ||
231.90 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Toggle-joint fastener | 50 | ||
229.21 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener with turn clip | 50 | ||
236.04 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Fastener with turn clip | 50 | ||
186.80 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | 150x100 | Flexible potential equalisation conductor | 50 | ||
193.63 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | 150x100 | Flexible potential equalisation conductor | 50 | ||
156.27 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener | 50 | ||
211.36 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Toggle-joint fastener | 50 | ||
218.19 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Toggle-joint fastener | 50 | ||
220.14 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener with turn clip | 50 | ||
226.97 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Fastener with turn clip | 50 | ||
186.19 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | 150x100 | Flexible potential equalisation conductor | 50 | ||
193.01 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | 150x100 | Flexible potential equalisation conductor | 50 | ||
163.11 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Fastener | 50 | ||
169.54 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Fastener | 50 | ||
163.64 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener | 75 | ||
225.61 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Toggle-joint fastener | 75 | ||
232.43 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Toggle-joint fastener | 75 | ||
225.23 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 150x100 | Fastener with turn clip | 75 | ||
232.06 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Fastener with turn clip | 75 | ||
191.74 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | 150x100 | Flexible potential equalisation conductor | 75 | ||
198.57 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | 150x100 | Flexible potential equalisation conductor | 75 | ||
158.44 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener | 75 | ||
210.87 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Toggle-joint fastener | 75 | ||
217.70 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Toggle-joint fastener | 75 | ||
221.29 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 150x100 | Fastener with turn clip | 75 | ||
228.10 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Fastener with turn clip | 75 | ||
187.84 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | 150x100 | Flexible potential equalisation conductor | 75 | ||
194.66 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | 150x100 | Flexible potential equalisation conductor | 75 | ||
165.29 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 150x100 | Fastener | 75 | ||
170.47 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 150x100 | Fastener | 75 | ||
180.77 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 200x100 | Fastener | 75 | ||
244.74 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 200x100 | Toggle-joint fastener | 75 | ||
251.56 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 200x100 | Toggle-joint fastener | 75 | ||
244.31 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 200x100 | Fastener with turn clip | 75 | ||
251.14 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 200x100 | Fastener with turn clip | 75 | ||
210.29 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | 200x100 | Flexible potential equalisation conductor | 75 | ||
217.10 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | 200x100 | Flexible potential equalisation conductor | 75 | ||
175.39 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 200x100 | Fastener | 75 | ||
246.19 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 200x100 | Toggle-joint fastener | 75 | ||
240.04 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 200x100 | Fastener with turn clip | 75 | ||
246.86 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 200x100 | Fastener with turn clip | 75 | ||
206.00 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-version optional | 200x100 | Flexible potential equalisation conductor | 75 | ||
212.81 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | Yes | UL-certified | 200x100 | Flexible potential equalisation conductor | 75 | ||
182.23 € | 1 | 97 Days | 101.6 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | 200x100 | Fastener | 75 | ||
187.60 € | 1 | 97 Days | 101.6 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 200x100 | Fastener | 75 | ||
214.07 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | No | - | - | Fastener | - | ||
316.39 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 300x150 | Toggle-joint fastener | 100 | ||
323.21 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 300x150 | Toggle-joint fastener | 100 | ||
258.37 € | 1 | 97 Days | 152.4 | Steel zinc plated, coated | Other | Other | - | No | UL-version optional | 300x150 | Fastener | 100 | ||
265.20 € | 1 | 97 Days | 152.4 | Steel zinc plated, coated | Other | Other | - | No | UL-certified | 300x150 | Fastener | 100 | ||
293.51 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-version optional | 300x150 | Fastener with turn clip | 100 | ||
300.34 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | No | UL-certified | 300x150 | Fastener with turn clip | 100 | ||
281.69 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-version optional | - | Flexible potential equalisation conductor | - | ||
288.51 € | 1 | 97 Days | 152.4 | Steel zinc plated, primed | Grey | Other | 7035 | Yes | UL-certified | - | Flexible potential equalisation conductor | - | ||
211.41 € | 1 | 97 Days | 152.4 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 300x150 | Fastener | 100 | ||
297.87 € | 1 | 97 Days | 152.4 | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | 300x150 | Toggle-joint fastener | 100 |
Loading...
Material | Steel | Degree of Protection (IP) | Other | Halogen Free | Yes |
---|
Configure
Basic Attributes
Height(mm)
Material Quality
Color
Surface Protection
RAL-number
With Potential Equalization
UL
Nom. Sizes(mm)
Cover Lock Fastener Variants
B1(mm)
Filter by standard shipping days
Optional Attributes