Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Protective Foil | UL | Cover Lock Fastener Variants | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.54 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | - | Fastener | ||
110.39 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Hinge system | ||
117.21 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Hinge system | ||
161.34 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Toggle-joint fastener | ||
168.17 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Toggle-joint fastener | ||
62.71 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Fastener | ||
109.23 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Hinge system | ||
116.04 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Hinge system | ||
140.59 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Toggle-joint fastener | ||
69.54 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Fastener | ||
160.24 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener with turn clip | ||
167.07 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener with turn clip | ||
90.79 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Flexible potential equalisation conductor | ||
50.31 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | ||
109.19 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | ||
116.00 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Hinge system | ||
160.13 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | ||
166.96 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | ||
159.03 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | ||
165.86 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | ||
87.53 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Flexible potential equalisation conductor | ||
57.14 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | ||
58.39 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener | ||
129.24 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Fastener | ||
110.40 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Flat bar | ||
116.33 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Flat bar | ||
135.17 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Fastener | ||
55.51 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | - | Fastener | ||
114.23 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Hinge system | ||
121.04 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Hinge system | ||
164.97 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Toggle-joint fastener | ||
171.79 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Toggle-joint fastener | ||
67.56 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Fastener | ||
177.11 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Toggle-joint fastener | ||
74.40 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Fastener | ||
164.30 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener with turn clip | ||
171.11 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener with turn clip | ||
130.19 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Flexible potential equalisation conductor | ||
54.06 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | ||
112.89 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | ||
119.70 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Hinge system | ||
163.63 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | ||
170.46 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | ||
162.94 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | ||
169.77 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | ||
98.30 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Flexible potential equalisation conductor | ||
105.13 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Flexible potential equalisation conductor | ||
60.89 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | ||
62.34 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener | ||
197.79 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Fastener | ||
113.91 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Flat bar | ||
119.84 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Flat bar | ||
123.20 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Fastener | ||
66.26 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | - | Fastener | ||
126.44 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Hinge system | ||
133.27 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Hinge system | ||
177.21 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Toggle-joint fastener | ||
184.04 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Toggle-joint fastener | ||
86.09 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Fastener | ||
133.21 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Hinge system |
Loading...
Model | Base unit and cover | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Halogen Free | Yes | Impact Strength | IK09 |
Suitable for Circuit Integrity | No |
Configure
Basic Attributes
Height(mm)
Width(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Protective Foil
UL
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes