Industrial-Trunking, T Connection, Cover Flush, Reducer

Industrial-Trunking, T Connection, Cover Flush, Reducer
Industrial-Trunking accessory fitting, T connection cover flush, reducer, for metal cable trunking, reduces cross-section of lateral trunking by up to 2 sizes, removable cover, low-burr design, connection plates with press-fitted lock nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TDFR200100100100FMSUL
TDFR200100100100PHRUL
TDFR200100100100SFMSUL
TDFR200100100100SPHRUL
TDFR200100150100SPHRUL
TDFR300150100100SPHRUL
TDFR300150100100VAGUL
TDFR300150150100PHRUL
TDFR300150150100SPHRUL
TDFR300150150100VAGUL
TDFR300150200100LFMSUL
TDFR300150200100SPHRUL
TDFR75755050SPHRUL
TDFR 75 75 50 50
TDFR 75 75 50 50 L FMS
TDFR 75 75 50 50 S
TDFR 75 75 50 50 S PHR
TDFR 75 75 50 50 S UL
TDFR 75 75 50 50 UL
TDFR 75 75 50 50 VAG
TDFR 100100 50 50
TDFR 100100 50 50 FMS
TDFR 100100 50 50 FMS UL
TDFR 100100 50 50 L
TDFR 100100 50 50 L FMS
TDFR 100100 50 50 L UL
TDFR 100100 50 50 S
TDFR 100100 50 50 S PHR
TDFR 100100 50 50 S PHR UL
TDFR 100100 50 50 S UL
TDFR 100100 50 50 UL
TDFR 100100 50 50 VAG F
TDFR 100100 75 75
TDFR 100100 75 75 L
TDFR 100100 75 75 L UL
TDFR 100100 75 75 S
TDFR 100100 75 75 S OMS
TDFR 100100 75 75 S PHR
TDFR 100100 75 75 S UL
TDFR 100100 75 75 UL
TDFR 100100 75 75 VAG
TDFR 100100 75 75 VAG UL
TDFR 150100 100100
TDFR 150100 100100 L
TDFR 150100 100100 L FMS
TDFR 150100 100100 L UL
TDFR 150100 100100 S
TDFR 150100 100100 S FMS
TDFR 150100 100100 S PHR
TDFR 150100 100100 S UL
TDFR 150100 100100 UL
TDFR 150100 100100 VAG
TDFR 150100 100100 VAG F
TDFR 200100 100100
TDFR 200100 100100 FMS
TDFR 200100 100100 L
TDFR 200100 100100 L UL
TDFR 200100 100100 PHR
TDFR 200100 100100 S
TDFR 200100 100100 S DS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Material Quality Color Surface Protection RAL-number Outgoing Height Outgoing Width With Protective Foil UL Nom. Sizes
(mm)
Cover Lock Fastener Variants

291.64 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-certified200x100Toggle-joint fastener

210.34 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-certified200x100Flexible potential equalisation conductor

280.33 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-certified200x100Toggle-joint fastener

209.43 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-certified200x100Flexible potential equalisation conductor

221.70 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100150NoUL-certified200x100Flexible potential equalisation conductor

286.51 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-certified300x150Flexible potential equalisation conductor

760.57 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-100100YesUL-certified300x150Fastener

343.54 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100150NoUL-certified300x150Flexible potential equalisation conductor

312.17 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100150NoUL-certified300x150Flexible potential equalisation conductor

826.44 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-100150YesUL-certified300x150Fastener

425.06 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100200NoUL-certified300x150Toggle-joint fastener

259.01 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100200NoUL-certified300x150Flexible potential equalisation conductor

121.93 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-certified75x75Flexible potential equalisation conductor

117.47 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-version optional75x75Fastener

192.73 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-5050NoUL-version optional75x75Toggle-joint fastener

59.46 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-version optional75x75Fastener

115.11 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-version optional75x75Flexible potential equalisation conductor

66.29 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-certified75x75Fastener

124.31 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-certified75x75Fastener

187.09 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-5050YesUL-version optional75x75Fastener

78.76 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-version optional100x100Fastener

172.60 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-version optional100x100Toggle-joint fastener

179.43 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-certified100x100Toggle-joint fastener

118.60 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-5050NoUL-version optional100x100Fastener

176.51 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-5050NoUL-version optional100x100Toggle-joint fastener

125.43 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-5050NoUL-certified100x100Fastener

75.70 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-version optional100x100Fastener

123.11 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-version optional100x100Flexible potential equalisation conductor

129.94 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-certified100x100Flexible potential equalisation conductor

82.53 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-5050NoUL-certified100x100Fastener

85.59 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70355050NoUL-certified100x100Fastener

193.24 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-5050YesUL-version optional100x100Flat bar

79.81 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70357575NoUL-version optional100x100Fastener

79.34 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-7575NoUL-version optional--

86.17 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-7575NoUL-certified100x100Fastener

69.64 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-7575NoUL-version optional--

166.30 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-7575NoUL-version optional100x100Fastener with turn clip

119.81 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-7575NoUL-version optional100x100Flexible potential equalisation conductor

76.47 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-7575NoUL-certified100x100Fastener

86.66 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated70357575NoUL-certified100x100Fastener

114.43 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-7575YesUL-version optional--

120.36 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-7575YesUL-certified--

135.20 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-version optional150x100Fastener

124.19 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100100NoUL-version optional150x100Fastener

263.74 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100100NoUL-version optional150x100Toggle-joint fastener

159.51 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100100NoUL-certified150x100Fastener

118.77 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-version optional150x100Fastener

229.89 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-version optional150x100Toggle-joint fastener

160.66 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-version optional150x100Flexible potential equalisation conductor

125.60 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-certified150x100Fastener

142.03 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-certified150x100Fastener

189.27 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-100100YesUL-version optional150x100Fastener

305.86 €

1 97 Days Stainless steelAISI 304 brushedStainless steelUntreated-100100YesUL-version optional150x100Flat bar

157.61 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-version optional200x100Fastener

284.81 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-version optional200x100Toggle-joint fastener

177.50 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100100NoUL-version optional200x100Fastener

184.33 €

1 97 Days SteelSteel zinc plated, coatedOtherContinuously galvanized and coated-100100NoUL-certified200x100Fastener

203.51 €

1 97 Days SteelSteel zinc plated, primedGreyContinuously galvanized and coated7035100100NoUL-version optional200x100Flexible potential equalisation conductor

152.79 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-version optional200x100Fastener

207.41 €

1 97 Days SteelSteel zinc platedZincContinuously galvanized-100100NoUL-version optional200x100Hinge system

Loading...

Basic information

Model Base unit and cover Degree of Protection (IP) Other Operating Temperature(°C) -20 to 120
Anti-bacterial Treatment No Halogen Free Yes Impact Strength IK09
Suitable for Circuit Integrity No

Tech Support