Automobile-Trunking, T Connection, Cover Flush incl. Channelled Sheet Covering, Steel, Galvanized

Automobile-Trunking, T Connection, Cover Flush incl. Channelled Sheet Covering, Steel, Galvanized
Automobile-Trunking accessory fitting, T connection, cover flush, incl. channelled sheet covering, for heavy-duty trunking, for 90° side trunking exit, non-slip removable cover, cover with fastener
Steel, galvanised.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TDF 100/100 A AR S
TDF 150/100 A AR S
TDF 200/100 A AR S
TDF 300/100 A AR S
TDF 400/100 A AR S
TDF 500/100 A AR S
TDF 600/100 A AR S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Color Surface Protection RAL-number

117.04 €

1 97 Days 102.1ZincContinuously galvanized-

195.77 €

1 97 Days 152.4ZincContinuously galvanized-

230.20 €

1 97 Days 203.2ZincContinuously galvanized-

295.86 €

1 97 Days 304.8ZincContinuously galvanized-

309.51 €

1 97 Days 406.4ZincContinuously galvanized-

464.74 €

1 97 Days 508GreyContinuously galvanized and coated7035

676.34 €

1 97 Days 608.6ZincContinuously galvanized-

Loading...

  1. 1

Basic information

Model Base unit and cover Height(mm) 101.6 Material Steel
Material Quality Steel zinc plated Degree of Protection (IP) Other Operating Temperature(°C) -20 to 120
Anti-bacterial Treatment No Halogen Free Yes Impact Strength IK09
Suitable for Circuit Integrity No With Protective Foil No

Tech Support