Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Material | Material Quality | Color | Surface Protection | RAL-number | With Protective Foil | UL | Cover Lock Fastener Variants | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.77 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener | ||
74.13 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Hinge system | ||
80.96 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Hinge system | ||
99.69 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Toggle-joint fastener | ||
106.50 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Toggle-joint fastener | ||
54.49 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Fastener | ||
81.07 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Hinge system | ||
87.89 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Hinge system | ||
116.70 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Toggle-joint fastener | ||
123.51 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Toggle-joint fastener | ||
61.33 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Fastener | ||
99.13 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener with turn clip | ||
105.94 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener with turn clip | ||
75.69 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Flexible potential equalisation conductor | ||
82.51 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Flexible potential equalisation conductor | ||
42.76 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | ||
73.11 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | ||
79.93 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Hinge system | ||
98.66 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | ||
105.47 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | ||
98.10 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | ||
104.91 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | ||
74.66 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Flexible potential equalisation conductor | ||
81.49 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Flexible potential equalisation conductor | ||
49.59 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | ||
50.60 € | 1 | 97 Days | 50.8 | 50.8 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener | ||
107.46 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Fastener | ||
105.11 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Flat bar | ||
111.04 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Flat bar | ||
113.37 € | 1 | 97 Days | 50.8 | 50.8 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Fastener | ||
51.81 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener | ||
91.17 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Hinge system | ||
89.10 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Hinge system | ||
107.66 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Toggle-joint fastener | ||
114.49 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Toggle-joint fastener | ||
67.44 € | 1 | 97 Days | 76.2 | 76.7 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Fastener | ||
95.80 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Hinge system | ||
129.56 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-version optional | Toggle-joint fastener | ||
136.39 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Toggle-joint fastener | ||
74.29 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | No | UL-certified | Fastener | ||
107.34 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener with turn clip | ||
114.16 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener with turn clip | ||
99.43 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Flexible potential equalisation conductor | ||
106.26 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Flexible potential equalisation conductor | ||
48.20 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener | ||
89.49 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Hinge system | ||
85.46 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Hinge system | ||
104.03 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Toggle-joint fastener | ||
110.84 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Toggle-joint fastener | ||
103.70 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Fastener with turn clip | ||
110.51 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener with turn clip | ||
95.79 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-version optional | Flexible potential equalisation conductor | ||
102.61 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Flexible potential equalisation conductor | ||
55.04 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated | Zinc | Continuously galvanized | - | No | UL-certified | Fastener | ||
58.66 € | 1 | 97 Days | 76.2 | 76.2 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-certified | Fastener | ||
188.20 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Fastener | ||
171.09 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-version optional | Flat bar | ||
177.01 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Flat bar | ||
194.13 € | 1 | 97 Days | 76.2 | 76.2 | Stainless steel | AISI 304 brushed | Stainless steel | Untreated | - | Yes | UL-certified | Fastener | ||
65.86 € | 1 | 97 Days | 101.6 | 101.6 | Steel | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | No | UL-version optional | Fastener |
Loading...
Model | Base unit and cover | Degree of Protection (IP) | Other | Operating Temperature(°C) | -20 to 120 |
---|---|---|---|---|---|
Anti-bacterial Treatment | No | Halogen Free | Yes | Impact Strength | IK09 |
Suitable for Circuit Integrity | No |
Configure
Basic Attributes
Height(mm)
Width(mm)
Material
Material Quality
Color
Surface Protection
RAL-number
With Protective Foil
UL
Cover Lock Fastener Variants
Filter by standard shipping days
Optional Attributes