Industrial-Trunking, Edge Protection for End of Trunking/Cover, TPE (Part Numbers)

Industrial-Trunking, Edge Protection for End of Trunking/Cover, TPE
Industrial-Trunking edge protection for end of trunking/cover, for metal cable trunking, made of TPE plastic, prevents cable damage at ends of trunking, cables can be laid from above, TPE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSP 50/ 50 TPE
KSP 75/ 75 TPE
KSP 100/100 TPE
KSP 150/100 TPE
KSP 200/100 TPE
KSP 300/150 TPE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

1.13 €

25 97 Days 5050

1.60 €

25 97 Days 7575

2.26 €

10 97 Days 100100

4.00 €

5 97 Days 100150

3.96 €

5 97 Days 100200

5.40 €

5 97 Days 150300

Loading...

  1. 1

Basic information

Material Plastic Material Quality Other Color Other
Halogen Free Yes

Tech Support