Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EKI BK 100/100 |
EKI BK 100/100 L |
EKI BK 100/100 S |
EKI BK 150/100 |
EKI BK 150/100 L |
EKI BK 150/100 S |
EKI BK 200/100 |
EKI BK 200/100 L |
EKI BK 200/100 S |
EKI BK 300/150 |
EKI BK 300/150 L |
EKI BK 300/150 S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Color | Surface Protection | RAL-number | Type of Fastening | Nom. Sizes (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
55.99 € | 1 | 97 Days | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | Screw-on | 100x100 | ||
80.51 € | 1 | 97 Days | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | Screw-on | 100x100 | ||
52.37 € | 1 | 97 Days | Steel zinc plated | Zinc | Continuously galvanized | - | Screw-on | 100x100 | ||
57.99 € | 1 | 97 Days | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | Screw-on | 150x100 | ||
85.36 € | 1 | 97 Days | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | Screw-on | 150x100 | ||
56.10 € | 1 | 97 Days | Steel zinc plated | Zinc | Continuously galvanized | - | Screw-on | 150x100 | ||
65.74 € | 1 | 97 Days | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | Screw-on | 200x100 | ||
98.11 € | 1 | 97 Days | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | Screw-on | 200x100 | ||
67.69 € | 1 | 97 Days | Steel zinc plated | Zinc | Continuously galvanized | - | Screw-on | 200x100 | ||
74.21 € | 1 | 97 Days | Steel zinc plated, primed | Grey | Continuously galvanized and coated | 7035 | Screw-on | 300x150 | ||
73.74 € | 1 | 97 Days | Steel zinc plated, coated | Other | Continuously galvanized and coated | - | - | 300x150 | ||
71.89 € | 1 | 97 Days | Steel zinc plated | Zinc | Continuously galvanized | - | Screw-on | 300x150 |
Loading...
Model | Left/right | Material | Steel | Degree of Protection (IP) | Other |
---|---|---|---|---|---|
Operating Temperature(°C) | -20 to 120 | Anti-bacterial Treatment | No | Halogen Free | Yes |
Impact Strength | IK09 | Suitable for Circuit Integrity | No | With Protective Foil | No |
Configure
Basic Attributes
Material Quality
Color
Surface Protection
RAL-number
Type of Fastening
Nom. Sizes(mm)
Filter by standard shipping days
Optional Attributes