Wire-tray Trunking, Covering X65

Wire-tray Trunking, Covering X65
Wire-tray Trunking covering X65, seals Wire-tray Trunking above, clip-on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKX A 60 S
GKX A 60 V4A
GKX A 120 S
GKX A 120 V4A
GKX A 220 S
GKX A 220 V4A
GKX A 320 S
GKX A 320 V4A
GKX A 420 S
GKX A 420 V4A
GKX A 520 S
GKX A 520 V4A
GKX A 620 S
GKX A 620 V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Quality Surface Protection Nom. Size
(mm)

21.86 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated60

61.20 €

1 97 Days AISI 316L-60

26.70 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated120

70.66 €

1 97 Days AISI 316L-120

31.56 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated220

94.19 €

1 97 Days AISI 316L-220

34.96 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated320

131.86 €

1 97 Days AISI 316L-320

40.77 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated420

164.84 €

1 97 Days AISI 316L-420

44.84 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated520

222.74 €

1 97 Days AISI 316L-520

59.91 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated620

265.59 €

1 97 Days AISI 316L-620

Loading...

  1. 1

Basic information

Length(mm) 1000 Material Thickness(mm) 1 Suitable for Cable Ladder No
Suitable for Cable Tray No Suitable for Circuit Integrity No Suitable for Wire Mesh Tray Yes
UL UL-version optional

Tech Support