Wire-tray Trunking, Bracket SKL, GKX SKL 35

Wire-tray Trunking, Bracket SKL, GKX SKL 35
Wire-tray Trunking bracket SKL, for lateral fastening of Wire-tray Trunking, for lateral wire spacing 35 mm, screw-on, V4A.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKX SKL 35/100 V4A
GKX SKL 35/ 20 V4A
GKX SKL 35/ 50 V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nom. Size
(mm)

17.80 €

12 97 Days 100

10.86 €

12 97 Days 20

14.41 €

12 97 Days 50

Loading...

  1. 1

Basic information

Material Quality AISI 316L UL UL-version optional

Tech Support