Wire-tray Trunking, Internal End Cap

Wire-tray Trunking, Internal End Cap
Wire-tray Trunking internal end cap, seals Wire-tray Trunking with roof-shaped cover.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKX EKI 75X60 V2A
GKX EKI 120X60 S
GKX EKI 120X60 V2A
GKX EKI 220X60 S
GKX EKI 220X60 V2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Quality Nom. Size
(mm)

21.21 €

1 97 Days AISI 304L75X60

22.09 €

1 97 Days Steel zinc plated120X60

43.93 €

1 97 Days AISI 304L120X60

40.71 €

1 97 Days Steel zinc plated220X60

50.93 €

1 97 Days AISI 304L220X60

Loading...

  1. 1

Basic information

UL UL-version optional

Tech Support