Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Surface Protection | Nom. Size (mm) | UL | |
---|---|---|---|---|---|---|---|---|
10.10 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 53 | UL-version optional | ||
16.21 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 53 | UL-certified | ||
40.06 € | 1 | 97 Days | AISI 304L | - | 53 | UL-version optional | ||
46.30 € | 1 | 97 Days | AISI 304L | - | 53 | UL-certified | ||
61.59 € | 1 | 97 Days | AISI 316L | - | 53 | UL-version optional | ||
68.09 € | 1 | 97 Days | AISI 316L | - | 53 | UL-certified | ||
13.99 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 60 | UL-version optional | ||
20.16 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 60 | UL-certified | ||
40.33 € | 1 | 97 Days | AISI 304L | - | 60 | UL-version optional | ||
46.30 € | 1 | 97 Days | AISI 304L | - | 60 | UL-certified | ||
62.73 € | 1 | 97 Days | AISI 316L | - | 60 | UL-version optional | ||
68.09 € | 1 | 97 Days | AISI 316L | - | 60 | UL-certified | ||
14.61 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 75 | UL-version optional | ||
18.33 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 75 | UL-certified | ||
45.40 € | 1 | 97 Days | AISI 304L | - | 75 | UL-version optional | ||
51.71 € | 1 | 97 Days | AISI 304L | - | 75 | UL-certified | ||
72.99 € | 1 | 97 Days | AISI 316L | - | 75 | UL-version optional | ||
79.61 € | 1 | 97 Days | AISI 316L | - | 75 | UL-certified | ||
14.76 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 120 | UL-version optional | ||
20.94 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 120 | UL-certified | ||
62.04 € | 1 | 97 Days | AISI 304L | - | 120 | UL-version optional | ||
68.54 € | 1 | 97 Days | AISI 304L | - | 120 | UL-certified | ||
89.66 € | 1 | 97 Days | AISI 316L | - | 120 | UL-version optional | ||
96.49 € | 1 | 97 Days | AISI 316L | - | 120 | UL-certified | ||
18.41 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 220 | UL-version optional | ||
24.64 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 220 | UL-certified | ||
97.90 € | 1 | 97 Days | AISI 304L | - | 220 | UL-version optional | ||
104.83 € | 1 | 97 Days | AISI 304L | - | 220 | UL-certified | ||
120.37 € | 1 | 97 Days | AISI 316L | - | 220 | UL-version optional | ||
127.57 € | 1 | 97 Days | AISI 316L | - | 220 | UL-certified | ||
24.84 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 320 | UL-version optional | ||
31.17 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 320 | UL-certified | ||
129.23 € | 1 | 97 Days | AISI 304L | - | 320 | UL-version optional | ||
136.53 € | 1 | 97 Days | AISI 304L | - | 320 | UL-certified | ||
191.17 € | 1 | 97 Days | AISI 316L | - | 320 | UL-version optional | ||
199.21 € | 1 | 97 Days | AISI 316L | - | 320 | UL-certified | ||
32.70 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 420 | UL-version optional | ||
39.14 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 420 | UL-certified | ||
188.51 € | 1 | 97 Days | AISI 304L | - | 420 | UL-version optional | ||
196.51 € | 1 | 97 Days | AISI 304L | - | 420 | UL-certified | ||
275.03 € | 1 | 97 Days | AISI 316L | - | 420 | UL-version optional | ||
284.06 € | 1 | 97 Days | AISI 316L | - | 420 | UL-certified | ||
51.71 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 520 | UL-version optional | ||
58.44 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 520 | UL-certified | ||
222.74 € | 1 | 97 Days | AISI 304L | - | 520 | UL-version optional | ||
231.16 € | 1 | 97 Days | AISI 304L | - | 520 | UL-certified | ||
281.20 € | 1 | 97 Days | AISI 316L | - | 520 | UL-version optional | ||
290.29 € | 1 | 97 Days | AISI 316L | - | 520 | UL-certified | ||
73.67 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 620 | UL-version optional | ||
80.71 € | 1 | 97 Days | Steel zinc plated | Continuously galvanized | 620 | UL-certified | ||
265.59 € | 1 | 97 Days | AISI 304L | - | 620 | UL-version optional | ||
274.49 € | 1 | 97 Days | AISI 304L | - | 620 | UL-certified | ||
488.53 € | 1 | 97 Days | AISI 316L | - | 620 | UL-version optional | ||
500.09 € | 1 | 97 Days | AISI 316L | - | 620 | UL-certified |
Loading...
Length(mm) | 1265 | Material Thickness(mm) | 1 | Type of Fastening | Snapped on |
---|---|---|---|---|---|
Suitable for Cable Ladder | No | Suitable for Cable Tray | No | Suitable for Circuit Integrity | No |
Suitable for Wire Mesh Tray | Yes |